TDK announces high FSR, ultra-low noise industrial IMU with integrated inertial navigation software

  • IIM-42653 platform, a robust, low noise and low power 6-axis IMU that is capable of 4000 dps, and 32g
  • IIM-42652-I platform, a compact 6-axis IMU integrated with inertial navigation solution dead reckoning software

January 04, 2023

TDK Corporation (TSE:6762) expands its compact and low-power InvenSense SmartIndustrial™ sensor platform family. With its support for extended temperature range of -40°C to 105°C, the new families of 6-axis IMUs target industrial and navigation applications that require high FSR performance and/or inertial navigation software.

The IIM-42653 is a 6-axis IMU (3 gyros + 3 accelerometers) that can achieve a gyro-programmable digital output of 4000 dps and an accelerometer-programmable output of 32g while achieving an ultra-low gyro noise. These technical features make the IIM-42653 ideal for applications that need robust, fast, and accurate performance, such as industrial or high-end grade AGV, AMR, and drones.

The IIM-42652-I is a 6-axis IMU (3 gyros + 3 accelerometers) that offers a hardware authentication that works seamlessly with TRACK dead reckoning software from Trusted Positioning, a TDK Group company. The TRACK software filters GNSS multipath errors and provides a continuous navigation solution even when GNSS signals are unavailable (e.g., indoor parking garages or warehouses). TRACK software can be purchased through a licensing agreement, and it is ideal for companies looking to optimize their internal navigation system performance with InvenSense IMUs or to provide over-the-air software updates to existing systems.

“TRACK has been tuned to work optimally with InvenSense sensors and we’re pleased to expand our support into industrial ground-based dead reckoning applications with the release of TRACK for the IIM-42652-I. TRACK has been deployed in millions of automobile/machine applications and is designed to give our customers control to choose different GNSS receivers and/or different processors,” said Chris Goodall, General Manager of Trusted Positioning, a TDK Group company.

“With the introduction of these new high-end navigation products, TDK continues to strengthen its SmartIndustrial product line, offering customers IMUs targeted to their needs,” said Camilo Delgado, Director of Industrial Marketing at InvenSense, a TDK Group company.

The new IMUs from the industrial and high-end navigation family deliver:

  • Precise measurements enabled by highly accurate and ultra-low noise sensors
  • Support for extended temperature range (-40 °C to 105 °C)
  • 4000 dps and 32g, gyro and accelerometer outputs · TRACK dead reckoning software (trustedpositioning.tdk.com/products/track/)
  • Support for highly accurate external clock input that helps reduce system level sensitivity error, improve orientation measurement from gyroscope data, and reduce ODR sensitivity to temperature and device-to-device variation
  • A comprehensive development and evaluation platform along with necessary software to enable quick-to-market development of customer systems

IIM-42653 is available now for select early partners and customers and will be available at our distribution partners in April 2023. IIM-42652-I is now available at InvenSense authorized distributors. TDK will be demonstrating the new family at CES 2023.

Glossary

  • IMU: Inertial measurement unit
  • AGV: Automated guided vehicle
  • AMR: Autonomous mobile robot
  • CES: Consumer Electronics Show

Main applications

  • Drones
  • Navigation modules
  • AGV and AMR systems

About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK‘s comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2022, TDK posted total sales of USD 15.6 billion and employed about 117,000 people worldwide.

About InvenSense

InvenSense, a TDK Group company, is a world-leading provider of Sensing Solutions. InvenSense’s vision of Sensing Everything® targets the consumer electronics and industrial areas with integrated Motion, Sound, Pressure, and Ultrasonic solutions. InvenSense’s solutions combine MEMS (micro electrical mechanical systems) sensors, such as accelerometers, gyroscopes, compasses, microphones, barometric pressure sensors, and ultrasonic time-of-flight sensors with proprietary algorithms and firmware that intelligently process, synthesize, and calibrate the output of sensors, maximizing performance and accuracy. InvenSense’s motion tracking, ultrasonic, audio, fingerprint, location platforms and services can be found in Mobile, Wearables, Smart Home, Industrial, Automotive, IoT, Robotics, and many more types of products. InvenSense became part of the MEMS Sensors Business Group within the Sensor Systems Business Company of TDK Corporation in 2017. In April of 2022, Chirp Microsystems formally merged with InvenSense. InvenSense is headquartered in San Jose, California and has offices worldwide.


You can download this text and associated images at https://invensense.tdk.com/CES2023PR_SmartIndustrial_B/