TDK SmartSound MEMS microphones are Ideal for consumer products like TWS earbuds and wearables

Home  ›  Solutions  ›  SmartIndustrial  ›  IIM-42352

IIM-42352

High-Performance 3-Axis SmartIndustrial™ MEMS Accelerometer for Industrial Applications

The IIM-42352 is a 3-axis accelerometer packaged in a small 2.5 × 3 × 0.91 mm (14-pin LGA) package. It includes multiple capabilities to enable easy, robust and accurate inertial and vibration measurements in Industrial applications, such as a wide and flat frequency response range, low noise, and an output data rate of up to 32 kHz.

The IIM-42352 features an operating voltage range from 3.6 V down to 1.71 V.

IIM-42352


Highlights

  • Wide & flat frequency response range: from dc to 4 kHz (±3 dB point)
  • Low power: 0.3 mA with all 3-axes delivering full performance

Target Markets

  • Vibration measurement
  • Predictive maintenance
  • Tilt sensing
  • Platform stabilization
  • Robotics
Longevity Program Information


Product Details

ProductTypePackage
Size

(mm)
Gyro
Sensing Range

(º/sec)
Accel
Sensing Range

(g)
InterfaceCommentsPurchase

IIM-42352
3-Axis
Accelerometer
2.5 × 3 × 0.91
14-pin LGA
N/A±16I3C℠ / I²C / SPILow noise accelerometer for vibration sensing

DK-42352
The DK-42352 is a comprehensive evaluation platform for IIM-42352. It enables quick development and evaluation of the IIM-42352 with the eMD software package.

Features & Benefits

  • Digital-output X-, Y-, and Z-axis angular rate sensors (gyroscopes) with programmable full-scale range of ±15.625, ±31.25, ±62.5, ±125, ±250, ±500, ±1000, and ±2000º/sec
  • Digital-output X-, Y-, and Z-axis accelerometer with programmable fullscale range of ±2g, ±4g, ±8g and ±16g
  • User-programmable interrupts
  • I3C℠ / I²C / SPI slave host interface
  • Digital-output temperature sensor
  • Small and thin package: 2.5 × 3 × 0.91 mm (14-pin LGA)
  • 20,000g shock tolerant
  • MEMS structure hermetically sealed and bonded at wafer level
  • RoHS and Green compliant

Applications

Precision Agriculture

Construction Equipment

HD Mapping, surveying, and Georeferencing

Industrial, Warehouse, and Automobile Robotics

Tractor plowing over a fieldExcavator digging while on a dirt hillLand survey instrument surveying a fieldFactory robots at work

Bridge GNSS outage and provide terrain compensation inputs during normal operation in various agricultural environments, particularly for equipment navigation, guidance, and positioning.

  • Equipment navigation / positioning
  • Precision guidance for spraying, harvesting
  • Bridge GNSS / GPS outage
  • Provide terrain compensation inputs

Maintain blade and bucket position on bulldozers, excavators, motor-graders, etc. during normal operation. Additionally, the IMU data is coupled with GNSS to constrain position and bridge GNSS outage.

  • Equipment navigation / guidance / positioning
  • Bridge GNSS / GPS outage
  • Tilt sensing
  • Maintain blade and bucket position on bulldozers, excavators, motor-graders, etc

Precision data enabling the creation of HD maps and surveys, but also provide exact position for stabilization and location.

  • Camera stabilization
  • Survey equipment stabilization
  • Navigation, Dead reckoning

Industrial robots use motion data to enable automation, improve efficiency and monitor conditions, as well as the precise motion and vibration measurements produced.

  • Navigation, Dead reckoning
  • Platform stabilization
 

Documentation & Resources

Datasheet / Product BriefVersionUpdatedDownload
DS-000442 – IIM-42352 Datasheet1.42022-11-17Datasheet
App Notes & User GuidesVersionUpdatedDownload
AN-000393 – IMU PCB Design and MEMS Assembly Guidelines2.12025-03-28App Note
AN-000300 – SmartMotion Platform User Guide1.22024-02-16User Guide
Environment / RoHS / Packaging InfoVersionUpdatedDownload
AN-000393 (pg. 20) – IMU PCB Packaging Info1.42024-01-19App Note
QAR-001-00 – InvenSense RoHS 2.09.12023-02-08App Note
Software
(Note: Account required to download)
VersionUploadedDownload
SmartMotion Installer w/ MotionLink4.2.182024-10-09Download Zip File
DK-42352 SmartIndustrial eMD1.0.3Download Zip File
3D Models

Longevity Commitment

Introducing Product Longevity Program. Longevity starts with R&D and continues throughout the lifecycle of the product. Starting with select SmartIndustrial™ and SmartAutomotive™ products, we have committed to 10 years of product support, giving you even more confidence in your design longevity.

Longevity Commitment Program

    Contact Us Directly

    If you would like more information about TDK sensors, please fill out the information below and we will get back to you as soon as we can.