|
Home › Solutions › SmartSound › Digital Microphones › ICS-43434 |
ICS-43434Multi-Mode Microphone with I²S Digital OutputNote: The ICS-43434 is marked as EOL and is not recommended for new designs. The ICS-43434 is digital I²S output bottom port microphone. The complete ICS-43434 solution consists of a MEMS sensor, signal conditioning, an analog-to-digital converter, decimation and antialiasing filters, power management, and an industry standard 24-bit I²S interface. The I²S interface allows the ICS-43434 to connect directly to digital processors, such as DSPs and microcontrollers, without the need for an audio codec in the system. The ICS-43434 has multiple modes of operation: High Performance, Low Power (AlwaysOn), Sleep. The ICS-43434 has high SNR and 120 dB SPL AOP in all operational modes. The ICS-43434 has a high SNR of 64 dBA and a wideband frequency response. The sensitivity tolerance of the ICS‐43434 is ±1 dB, which enables high performance microphone arrays without the need for system calibration. The ICS-43434 is available in a small 3.50 × 2.65 × 0.98 mm surface-mount package. The ICS-43434 is function-compatible with the ICS-43432 while providing equivalent electro-acoustic performance at lower power consumption and in a smaller package. |
|
|
| Product | Package Size | Output | Port Location | SNR (dBA) | AOP (dB SPL) | Sensitivity (dbfs) | LF Cutoff (Hz) | Status | Purchase |
|---|---|---|---|---|---|---|---|---|---|
![]() ICS-43434 | 3.5 × 2.65 × 0.98 | I²S | Bottom | 65 | 120 | -26 | 60 | EOL |
|
|
| Datasheet / Product Brief | Version | Updated | Download |
|---|---|---|---|
| DS-000069 – ICS-43434 Datasheet | 1.2 | 2016-08-29 | ![]() |
| App Notes & User Guides | Version | Updated | Download |
|---|---|---|---|
| AN-100 – MEMS Microphone Handling and Assembly Guide | 1.5 | 2017-07-12 | ![]() |
| AN-1112 – Microphone Specifications Explained | 1.1 | 2016-06-15 | ![]() |
| AN-1124 – Recommendations for Sealing InvenSense Bottom-Port MEMS Microphones from Dust and Liquid Ingress | 1.0 | 2014-03-21 | ![]() |
| AN-1140 – Microphone Array Beamforming | 1.0 | 2013-12-31 | ![]() |
| AN-1003 – Recommendations for Mounting and Connecting InvenSense MEMS Microphones | 1.0 | 2013-12-31 | ![]() |
| Low Self Noise: The First Step to High-Performance MEMS Microphone Applications | 1.0 | 2013-12-31 | ![]() |
| Analog and Digital MEMS Microphone Design Considerations | 1.0 | 2013-12-31 | ![]() |
| Understanding Microphone Sensitivity | 1.0 | 2013-12-18 | ![]() |
| Inter-IC Digital Audio Interfaces | 1.0 | 2013-11-31 | ![]() |
| AN-0266 – High-Performance Digital MEMS Microphone Standard Digital Audio Interface to Blackfin DSP | 1.0 | 2014-02-22 | ![]() |
|
|