Home › Solutions › SmartMotion › 6-Axis › ICM-20648 |
ICM-206486-Axis MEMS MotionTracking™ Device with Enhanced EIS Support and Sensor Fusion ProcessingNote: The ICM-20648 is not recommended for new designs. The ICM-20648 is a 6-axis MotionTracking device that is ideally suited for smartphones, tablets, wearable sensors, and general IoT applications.
ICM-20648 supports an auxiliary I²C interface to external sensors, on-chip 16-bit ADCs, programmable digital filters, an embedded temperature sensor, and programmable interrupts. The device features an operating voltage range down to 1.71V. Communication ports include I²C and high speed SPI at 7 MHz. |
|
Product | Package Size (mm) | Gyro Full Scale Range (dps) | Gyro Sensitivity (LSB/°/sec) | Gyro Rate Noise (mdps/rtHz) | Accel Full Scale Range (g) | Accel Sensitivity (LSB/g) | Digital Output | Logic Supply Voltage (V) | Operating Voltage (V) | Purchase |
---|---|---|---|---|---|---|---|---|---|---|
![]() ICM-20648 | 3 × 3 × 0.9 | ±250 ±500 ±1000 ±2000 | 131 65.5 32.8 16.4 | ±2 ±4 ±8 ±16 | 16384 8192 4096 2048 | I²C or SPI | VDD | 1.71 – 3.45 |
|
|
Datasheet / Product Brief | Version | Updated | Download |
---|---|---|---|
DS-000179 – ICM-20648 Datasheet | 1.5 | 2021-07-01 | ![]() |
App Notes & User Guides | Version | Updated | Download |
---|---|---|---|
AN-IVS-0002A-00 – MEMS Motion Handling and Assembly Guide | 4.4 | 2024-01-24 | ![]() |
Universal EVB Schematics | 2013-08-23 | ![]() |
|
Software User Guide for ICM-20x48 | 1.2 | 2017-02-16 | ![]() |
Software (Note: Account required to download) | Version | Uploaded | Download |
---|---|---|---|
SmartMotion Installer w/ MotionLink | 4.2.18 | 2024-10-09 | ![]() |
DK-20648 SmartMotion eMD | 1.0.5 | ![]() |
|