TDK SmartSound MEMS microphones are Ideal for consumer products like TWS earbuds and wearables

Home  ›  Solutions  ›  SmartSound  ›  Analog Microphones  ›  ICS-40212

ICS-40212

Analog Microphone with Low Power Mode

The ICS-40212 is an analog MEMS microphone with very high dynamic range and a low-power AlwaysOn mode. The ICS-40212 includes a MEMS microphone element, an impedance converter, and an output amplifier.

This microphone features a low-power mode, which is active when the supply voltage is <2.0V. In this mode, the ICS-40212 operates with 55 μA.

Other high-performance specifications include 128 dB SPL acoustic overload point in high performance mode, tight ±1 dB sensitivity tolerance.

The ICS-40212 is available in a small 3.50 × 2.65 × 0.98 mm bottom port surface-mount package.

ICS-40212


Featured Markets

  • Smartphones
  • “AlwaysOn” listening
  • Wearable devices
  • Still and video cameras
  • IoT devices

Product Details

ProductPackage
Size
OutputPort
Location

SNR
(dBA)
AOP
(dB SPL)
Sensitivity
(dbfs)
LF Cutoff
(Hz)
Status
Purchase

ICS-40212
3.5 × 2.65 × 0.98AnalogBottom6612835Production

Features & Benefits

  • Analog output
  • −38 dBV sensitivity
  • ±1 dB sensitivity tolerance
  • Extended frequency response from 35 Hz to 20 kHz
  • −84 dB PSRR
  • 3.50 × 2.65 × 0.98 mm surface-mount package
  • Compatible with Sn/Pb and Pb-free solder processes
  • RoHS/WEEE compliant

Documentation & Resources

Datasheet / Product BriefVersionUpdatedDownload
DS-000126 – ICS-40212 Datasheet1.32020-04-15Datasheet


    Contact Us Directly

    If you would like more information about our MEMS Microphones, please fill out the form below and we will get back to you as soon as we can.