Home  ›  Solutions  ›  SmartAutomotive

SmartAutomotive™

MEMS Motion Sensors & Microphones Built for Automotive Applications

Automotive Grade MEMS Sensors

AEC-­Q100 reliability testing performed and PPAP documentation available.

We provide Automotive MEMS sensors which have reliability testing performed according to AEC–­Q100 and provide PPAP and qualification data upon request. These are designed or specifically qualified and tested for the Automotive market with those unique needs in mind. These support the rapid growth of convenience, infotainment, telematics, Advanced Driver Assistance Systems ­(ADAS), and other technological features for the Automobile.

Consumer Grade MEMS Sensors

These Products DO NOT follow any Automotive Qualifications, nor PPAP documentation.

We have a full product line of various consumer grade sensors, some of which have features that could be used in an automotive environment. These do not carry any automotive qualifications, but may be suitable for your applications. Please keep in mind that we do not offer to qualify non-­automotive parts for automotive applications.


Featured Automotive Grade Products

IAM-20381HT

Grade2 3-­axis accelerometer MotionTracking device for Automotive non-safety applications.

 

IAM-20380HT

Grade2 3-­axis gyroscope MotionTracking device for Automotive non-safety applications.

Cost-effective solution for mid-­end navigation, infotainment, and Telematics.

 

IAM-20680HT

The newest 6-­axis automotive device featuring two programmable interrupts, a 4096-­byte FIFO, programmable gyroscope, on-­chip 16-­bit ADCs and much more.

Great for Dead Reckoning, Vehicle to Vehicle location, and Telematics.

 

IAM-20680HP

High-performance 6-­axis device featuring a 4096-­byte FIFO, programmable gyroscope, on-­chip 16-­bit ADCs and much more.

Great for Dead Reckoning, Vehicle to Vehicle location, and Vision Systems.

 

IAM-20685

Grade 2 6-axis Motion Tracking device for Automotive safety applications with ASIL rating up to B

IAM-20381HT

Grade2 3-­axis accelerometer MotionTracking device for Automotive non-safety applications.

 

IAM-20380HT

Grade2 3-­axis gyroscope MotionTracking device for Automotive non-safety applications.

Cost-effective solution for mid-­end navigation, infotainment, and Telematics.

 

IAM-20680HT

The newest 6-­axis automotive device featuring two programmable interrupts, a 4096-­byte FIFO, programmable gyroscope, on-­chip 16-­bit ADCs and much more.

Great for Dead Reckoning, Vehicle to Vehicle location, and Telematics.

IAM-20680HP

High-performance 6-­axis device featuring a 4096-­byte FIFO, programmable gyroscope, on-­chip 16-­bit ADCs and much more.

Great for Dead Reckoning, Vehicle to Vehicle location, and Vision Systems.

 

IAM-20685

Grade 2 6-axis Motion Tracking device for Automotive safety applications with ASIL rating up to B

  
View All Automotive Grade Products

GitHub Resources

IAM-20680 Sensor Family

Source code of dedicated Linux driver and Android Ssensors HAL can be found in our public GitHub organization.

IAM-20680 Sensor Family

Source code of dedicated Linux driver and Android Ssensors HAL can be found in our public GitHub organization.


Automotive Applications

Dead Reckoning

Vehicle To Vehicle Location

Vision Systems

Augmented Reality HUD

High performance 6-axis IMUs enhance positioning systems when GPS/GNSS signal is not available or reliable. Gyroscope and accelerometer outputs are fused to determine vehicle position even in multi-level parking or tunnels.

The accelerometer and gyroscope data fusion provides incredibly accurate location data for Vehicle to Vehicle systems and infrastructure.

6-axis IMUs enable camera image stabilization to compensate for road vibrations, allowing crisp and stable rear view image in electronic mirrors.

High performance 6-axis IMUs enable overlay projection stabilization, significantly increasing driver's awareness of surroundings.

Telematics

Lift Gate Control

In-Vehicle Infotainment

Smart Antenna

The accelerometer enables crash detection which can trigger emergency calls, and the gyroscope allows for vehicle positioning and driving style analysis.

Door control systems use accelerometer and gyroscope sensors to monitor doors dynamic conditions during automatic movement.

6-axis IMU sensors enable advanced features and deliver a superior user navigation experience.

6-axis IMUs in combination with GNSS enables local positioning computing, simplifying smart antenna installation as it requires only a power connection.


Development Products

DK-20680HT

A comprehensive development platform for IAM-20680HT. Designed around Microchip G55 MCU can be used by developers for rapid evaluation. Complete with all the necessary software including InvenSense MotionLink™, a GUI based development tool and embedded Motion Drivers.

DK-20680HP

A comprehensive development platform for IAM-20680HP. Designed around Microchip G55 MCU can be used by developers for rapid evaluation. Complete with all the necessary software including InvenSense MotionLink™, a GUI based development tool and embedded Motion Drivers.

DK-20680A

A comprehensive development platform for IAM-20680. Designed around Microchip G55 MCU can be used by developers for rapid evaluation. Complete with all the necessary software including InvenSense MotionLink™, a GUI based development tool and embedded Motion Drivers.


Consumer Grade MEMS Sensors

These Products DO NOT follow any Automotive Qualifications, nor PPAP documentation.

ICS-40638

Analog bottom-­port MEMS microphone

Automotive Application
Capable of operation up to 105°C for high temperature environments.

ICS-40730

Analog bottom-­port MEMS microphone

Automotive Application
Features the world's highest S/N ratios at 74 ­dBA for great audio quality.

INMP621

Digital bottom-­port MEMS microphone

Automotive Application
Enables easily to realize directional microphone system by multiplexing two units.

T4078

Analog bottom-­port MEMS microphone

Automotive Application
Has an AOP/dBA of 135 great for listening in noisy environments.

ICS-40300

Analog bottom-­port MEMS microphone

Automotive Application
Has a low-­frequency response which makes it an excellent choice for precise phase matching.


Longevity Commitment

Introducing Product Longevity Program. Longevity starts with R&D and continues throughout the lifecycle of the product. Starting with select SmartIndustrial™ and SmartAutomotive™ products, we have committed to 10 years of product support, giving you even more confidence in your design longevity.

Microsoft Teams

    Contact Us Directly

    If you would like more information about our Automotive Grade Products, please fill out the information below and we will get back to you as soon as we can.


    Contact us here for information about our microphone offerings