The INMP441 is a high-performance, low power, digital output, omnidirectional MEMS microphone with a bottom port. The complete INMP441 solution consists of a MEMS sensor, signal conditioning, an analog-to-digital converter, anti-aliasing filters, power management, and an industry-standard 24-bit I²S interface. The I²S interface allows the INMP441 to connect directly to digital processors, such as DSPs and microcontrollers, without the need for an audio codec in the system.
The INMP441 has a high SNR and high sensitivity, making it an excellent choice for far field applications. The INMP441 has a flat wideband frequency response, resulting in natural sound with high intelligibility.
The INMP441 is available in a thin 4.72 mm × 3.76 mm × 1 mm surface-mount package. It is reflow solder compatible with no sensitivity degradation. The INMP441 is halide free.
Part # | Market Status | Output | Port Location | SNR | AOP | Sensitivity | Package Size | LF Cutoff |
---|---|---|---|---|---|---|---|---|
UNITS: | dBA | dB SPL | dbfs | (mm) | Hz |
Part # | Market Status | Output | Port Location | SNR | AOP | Sensitivity | Package Size | LF Cutoff |
---|---|---|---|---|---|---|---|---|
UNITS: | dBA | dB SPL | dbfs | (mm) | Hz | |||
![]() INMP441 |
NR/ND | I²S | Bottom | 61 | 120 | -26 | 4.72 x 3.76 x 1 | N/A |