ICM-20600 Datasheet

ICM-20600 Datasheet

High Performance 6-Axis MEMS MotionTracking™ Device in 2.5 x 3 x 0.91mm Package

The ICM-20600 is a 6-axis MotionTracking device that combines a 3-axis gyroscope, 3-axis accelerometer, in a small 2.5 mm x 3 mm x 0.91 mm (14-pin LGA) package.

  • High performance specs
    • Gyroscope sensitivity error: ±1%
    • Gyroscope noise: ±4 mdps/√Hz
    • Accelerometer noise: 100 µg/√Hz
  • Includes 1 KB FIFO to reduce traffic on the serial bus interface, and reduce power consumption by allowing the system processor to burst read sensor data and then go into a low-power mode
  • EIS FSYNC support

ICM-20600 includes on-chip 16-bit ADCs, programmable digital filters, an embedded temperature sensor, and programmable interrupts. The device features an operating voltage range down to 1.71V. Communication ports include I²C and high speed SPI at 10 MHz.