ICM-20603 Datasheet

Low-Power, High-Performance Integrated 6-Axis MEMS MotionTracking™ Device in 3 × 3 × 0.75 mm Package

The ICM-20603 is a 6-axis MotionTracking device for Augmented Reality / Virtual Reality applications that combines a 3-axis gyroscope, 3-axis accelerometer, in a small 3 × 3 × 0.75 mm (16-pin LGA) package.  In addition, the ICM-20603 comes with a compatible 1KHz 9-axis low latency and accurate heading sensor fusion library to create a platform for compelling new sensor-rich VR devices.

  • High performance specs
    • Gyroscope sensitivity error: ±1%
    • Gyroscope noise: ±4 mdps/√Hz
    • Accelerometer noise: 100 µg/√Hz
  • Includes 1 K-byte FIFO to reduce traffic on the serial bus interface, and reduce power consumption by allowing the system processor to burst read sensor data and then go into a low-power mode
  • EIS FSYNC support

ICM-20603 includes on-chip 16-bit ADCs, programmable digital filters, an embedded temperature sensor, and programmable interrupts. The device features an operating voltage range down to 1.71 V. Communication ports include I²C and high speed SPI at 10 MHz.