ICM-20603 Product Brief
ICM-20603 Product Brief

ICM-20603 Product Brief

Low-Power, High-Performance Integrated 6-Axis MEMS MotionTracking™ Device in 3mm x 3mm Package

The ICM-20603 is a 6-axis MotionTracking device for Augmented Reality / Virtual Reality applications that combines a 3-axis gyroscope, 3-axis accelerometer, in a small 3x3x0.75mm (16-pin LGA) package.  In addition, the ICM-20603 comes with a compatible 1KHz 9-axis low latency and accurate heading sensor fusion library to create a platform for compelling new sensor-rich VR devices.

  • High performance specs
    • Gyroscope sensitivity error: ±1%
    • Gyroscope noise: ±4mdps/√Hz
    • Accelerometer noise: 100µg/√Hz
  • Includes 1K-byte FIFO to reduce traffic on the serial bus interface, and reduce power consumption by allowing the system processor to burst read sensor data and then go into a low-power mode
  • EIS FSYNC support

ICM-20603 includes on-chip 16-bit ADCs, programmable digital filters, an embedded temperature sensor, and programmable interrupts. The device features an operating voltage range down to 1.71V. Communication ports include I2C and high speed SPI at 10MHz.

TPI car

row of bicycles

TRACK map 2

TRACK map

[contact-form-7 404 "Not Found"]

RIDE map

loading