The ITG-1010 is a single-chip, digital-output, 3-axis MEMS gyro IC with programmable full-scale ranges of ±250, ±500, ±1000, and ±2000 degrees/sec (dps), which is useful for precision tracking of both fast and slow motions. Factory-calibrated initial sensitivity reduces production-line calibration requirements. The part’s on-chip FIFO simplifies system timing and lower system power consumption. The FIFO allows a system microcontroller to burst read the sensor data and then go to sleep while the ITG-1010 collects more data.
Other industry-leading features include on-chip 16-bit ADCs, programmable digital filters, a precision clock with 1% variation from –40°C to 85°C, an embedded temperature sensor, and programmable interrupts. Parts are available with a Fast-Mode I²C serial interface, a VDD operating range of 1.71 to 3.6V, and a VDDIO voltage from 1.71V to 3.6V.