The DK-42688-P is a comprehensive development platform for ICM-42688-P, a high performance 6-axis motion sensor that combines a 3-axis gyroscope, and a 3-axis accelerometer.

The platform, designed around Microchip G55 MCU can be used by developers for rapid evaluation and development of ICM-42688-P based solutions.  The DK-42688-P includes an on-board Embedded Debugger so external tools are not required to program or debug the G55 MCU.

The development kit comes with necessary software including InvenSense Motion Link, a GUI based development tool and embedded Motion Drivers for ICM-42688-P.

Embedded Motion Drivers (eMD) consists of a set of APIs to configure various aspects of the platform including ICM-42688-P sensor parameters such as full-scale range (FSR), output data rate (ODR), low-power or low-noise mode, and sensor interface to host (I3CSM, I2C, SPI).

MotionLink is a GUI based development tool included with the platform. It can be used to capture and visualize the sensor data from the motion sensor.

Contact us here for more information

Product Details

Part # Gyro Full Scale Range Gyro Sensitivity Gyro Rate Noise Accel Full Scale Range Accel Sensitivity Digital Output Logic Supply Voltage Operating Voltage Supply Package Size
UNITS: (°/sec) (LSB/°/sec) dps/√Hz (g) LSB/g (V) (V +/-5%) (mm)
ICM-42688-P
ICM-42688-P
±15.625
±31.25
±62.5
±125
±250
±500
±1000
±2000
2097.2
1048.6
524.3
262
131
65.5
32.8
16.4
2.8 ±2
±4
±8
±16
16384
8192
4096
2048
I3C℠, I²C or SPI 1.71 – 3.6 1.71 – 3.6 2.5 × 3 × 0.91
DK-42688-P
DK-42688-P
The DK-42688-P is a comprehensive development platform for ICM-42688-P, a high performance 6-axis motion sensor that combines a 3-axis gyroscope, and a 3-axis accelerometer.

Documentation & Resources

Features

  • ICM-42605 6-axis motion sensor
  • Microchip G55 MCU with 512KB Flash
  • On-board embedded debugger for programming and debugging
  • USB connectors for host interface to support software debug and sensor data logging
  • Board power supply through USB
  • Sensor Fusion
  • Accelerometer & Gyroscope calibration
  • Android Functions: Game Rotation Vector, Gravity, Linear Acceleration
  • Pedometer Functions: Step Detection and Step Count
  • Gestures: Tap, Tilt, Raise to Wake/Sleep
loading