TDK SmartSound MEMS microphones are Ideal for consumer products like TWS earbuds and wearables

Home  ›  Solutions  ›  SmartIndustrial  ›  DK-46234

DK-46234

High-Performance 6-Axis SmartIndustrial™ MotionTracking MEMS Device for Industrial Applications

The TDK IIM-46234 Host Board is a comprehensive development system for TDK InvenSense Motion Sensor devices. The platform designed around the Microchip SAM V71 MCU can be used for rapid evaluation and development of InvenSense sensor-based solutions. The platform integrates an on-board Embedded Debugger so external tools are not required to program or debug with the SAM V71 MCU. Each InvenSense motion sensor has its own unique development kit (DK).

The IIM-46234 Host Board comes with the necessary software, including an InvenSense Motion Link, a GUI-based development tool, and embedded Motion Drivers (eMD) for InvenSense motion sensors.

Embedded Motion Drivers (eMD) consists of a set of APIs to configure various aspects of the platform including motion sensor parameters such as full-scale range (FSR), output data rate (ODR), and sensor interface to host (UART, SPI).

Motion Link is a GUI-based development tool included with the platform. It can be used to capture and visualize the sensor data from the motion sensor.

The platform supports Atmel Studio and is compatible with Microchip Xplained Pro Extension boards. The Xplained Pro extension series evaluation kits offer additional peripherals to extend the features of the board and ease the development of customer designs.

DK-46234


Key Features

  • Microchip SAM V71 microcontroller with 2 MB Embedded Flash
  • On-board Embedded debugger (EDBG) for programming and debugging
  • Built in FTDI USB to UART interface for fast motion sensor data transfer
  • USB connectors for host interface to software debug and data logging
  • Board power supply through USB
Longevity Program Information

 

Documentation & Resources

Datasheet / Product BriefVersionUpdatedDownload
DK-46234 Product Brief2022-10-25Product Brief
App Notes & User GuidesVersionUpdatedDownload
AN-000383 – DK-46230/DK-46234 User Guide1.12023-02-09User Guide
AN-000393 – IMU PCB Design and MEMS Assembly Guidelines1.82024-07-25App Note
Software
(Note: Account required to download)
VersionUploadedDownload
SmartMotion Installer w/ MotionLink4.2.182024-10-09Download Zip File
DK-4623X SmartIndustrial eMD2023-05-18Download Zip File

    Contact Us Directly

    If you would like more information about our Industrial Grade Products, please fill out the information below and we will get back to you as soon as we can.