Home › Solutions › SmartAutomotive › IAM-20381 |
IAM-20381High Performance Automotive AccelerometerThe IAM-20381 is a 3-axis MotionTracking accelerometer for Automotive applications in a small 3 × 3 × 0.75 mm³ (16-pin LGA) package. It also features a 512-byte FIFO that can lower the traffic on the serial bus interface and reduce power consumption by allowing the system processor to burst read sensor data and then go into a low-power mode. IAM-20381, with its 3-axis integration, enables manufacturers to eliminate the costly and complex selection, qualification, and system level integration of discrete devices, guaranteeing optimal motion performance. The accelerometer has a user-programmable accelerometer full-scale range of ±2g, ±4g, ±8g, and ±16g. Factory-calibrated initial sensitivity of both sensors reduces production-line calibration requirements. Other industry-leading features include on-chip 16-bit ADCs, programmable digital filters, an embedded temperature sensor, and programmable interrupts. The device features I²C and SPI serial interfaces, a VDD operating range of 1.71V to 3.6V, and a separate digital IO supply, VDDIO from 1.71V to 3.6V. |
|
Product | Package Size (mm) | Accel Full Scale Range (g) | Accel Sensitivity (LSB/g) | Digital Output | Logic Supply Voltage (V) | Operating Voltage (V) | Purchase |
---|---|---|---|---|---|---|---|
IAM-20381 | 3 × 3 × 0.75 | ±2 ±4 ±8 ±16 | 16384 8192 4096 2048 | I²C or SPI | VDD | 1.71 – 3.6 |
|
|
Dead Reckoning | Telematics | In-Vehicle Infotainment |
High performance 6-axis IMUs enhance positioning systems when GPS/GNSS signal is not available or reliable. Gyroscope and accelerometer outputs are fused to determine vehicle position even in multi-level parking or tunnels. | The accelerometer enables crash detection which can trigger emergency calls, and the gyroscope allows for vehicle positioning and driving style analysis. | 6-axis IMU sensors enable advanced features and deliver a superior user navigation experience. |
Datasheet / Product Brief | Version | Updated | Download |
---|---|---|---|
DS-000216 – IAM-20381 Datasheet | 1.2 | 2021-06-08 |
App Notes & User Guides | Version | Updated | Download |
---|---|---|---|
AN-IVS-0002A-00 – MEMS Motion Handling and Assembly Guide | 4.4 | 2024-01-24 | |
AN-IVS-0001EVB-00 – TDK InvenSense Motion Sensor Universal Evaluation Board (UEVB) User Guide | 1.4 | 2017-08-28 | |
Universal EVB Schematics | 2013-08-23 | ||
AN-000326 – Automotive Motion Sensor UEVB User Guide | 1.0 | 2021-11-11 |
|