SmartEnviro™Industry’s First Direct MEMS Gas Sensing TechnologyGas Sensing is about Saving LivesAccording to the WHO, "Air pollution kills an estimated seven million people worldwide every year." Not only does outdoor "ambient" pollution contribute to this, but also pollution in the home, office, or other enclosed structure. Of all the harmful gasses, CO₂ has been identified as the major culprit. We have developed this breakthrough technology in order to make gas sensing more affordable and power efficient, and to address ever more application types. It is our goal to help mitigate these health risks by innovating our technology so that more people can enjoy a healthier life. |
|
Contact us to be notified of availability or for more information
![]() | World's First Direct MEMS Gas Sensing TechnologyCO₂ Sensor | ICE-11101(Formerly TCE-11101) The ICE-11101 is a miniaturized, ultra-low power MEMS sensor for accurate detection of Carbon Dioxide (CO₂). It features integrated electronics that offers digital I²C communication, along with an on-board processor to support background processing and user configurability. The ICE-11101 also features a very wide range of sensing capability, from 400 to 50,000 ppm of CO₂. |
Product | Type | Package Size (mm) | Sensing Range (ppm) | Current Consumption (typical) | Interface | Comments |
---|---|---|---|---|---|---|
![]() ICE-11101 | CO₂ | 5 × 5 × 1.1 28-pin LGA | 400 to 5,000 | 0.6 mW | ~400 KHz I²C | Baseline accuracy: ±75 ppm ±7% of Measured Value. |
Indoor Air Quality (IAQ) Monitoring | Breath Monitoring | Demand Controlled Ventilation (DCV) | Automotive In-cabin Monitoring |
![]() | ![]() | ![]() | ![]() |
Alerting you to lingering CO2 at home can make your home even more of a safe harbor. | Monitoring the quality of your breathing is crucial for many areas of health and wellness, and can provide other useful data. | CO2 monitoring determines occupancy levels, making HVAC systems more efficient. | Long haul driving can be difficult but knowing your environment is safe can take some of the weight off. |