SmartSense

Overview

SmartSense is a small wireless multi-sensor module designed for a plethora of IoT applications today. It combines TDK’s best technology including an inertial measurement unit, magnetometer, pressure sensor, temperature sensor, ultrasonic sensor, passive components, and high-precision algorithms to create a one-size-fits-all solution for IoT applications.

From a simple door to an industrial robot, this out-of-the-box sensor solution from TDK can be used to monitor “anything” accurately and remotely via BLE and WiFi. The module also provides autonomous SD card logging for applications that require lots of data to derive real value. Stick the module to any object to be monitored and you not only get accurate data from TDK’s sensors but also meaningful insights from its algorithms.

A unique feature of this module is the provision of IoT sensor algorithm outputs with customized tuning parameters. Some popular IoT algorithms currently covered by the module include door open/close, dynamic heading of a robotic vacuum, asset monitoring, patient activity monitoring, HVAC filter monitoring, and air mouse monitoring.

SmartSense Features

  • One-Size-Fits-All Solution:
    • Everything included in one module to encompass a majority of IoT sensor applications.
  • Out of Box Solution:
    • No soldering, programming or any mechanical modification needed. Use the module “out of box” and get meaningful sensor data wirelessly.
    • No on/off switch for turning the module on/off. Uses IMU’s LP Wake on Motion feature to wake up the module and starts wireless broadcasting. The module turns off when there is no motion and an established connection with the host.
  • Easy to Use Prototyping platform:
    • Small size, flat base and wireless features such as BLE and WiFi allows quick and easy prototyping.
    • Understand application insights, signatures and environment variations.
  • High Quality Data:
    • Each IoT application today requires trusted and intelligent sensor data to make critical decisions. SmartSense meets this key requirement by leveraging data from its highest-performance sensors and algorithms.

Hardware Features

  • Sensors: IMU, magnetometer, pressure, temperature, humidity and Ultrasonic
  • Arm Cortex M4 MCU
  • Wireless connectivity: BLE and WiFi
  • Rechargeable battery (290 mAh)
  • Connector for multiple expansion cards
    • Expansion board for Robotic Vacuum solution
    • Expansion board for WiFi, SD card logging and ultrasonic sensor
  • USB interface for reliable and high throughput data

Software Features

  • Wireless Multi-sensor data streaming and file logging to a Win 10 GUI
  • Embedded Motion events such as Tap, Tilt, Raise-to-Wake, Pedometer, Wake on Motion
  • Autonomous data logging from multiple sensors on an SD card
  • Wake on Motion based Turn/off module. Power saving focused
  • Dedicated sensor Algorithm outputs showcasing with tuning parameters for multiple IoT applications.
    • Smart Door Lock: With a 6-axis IMU to detect if door is in open or closed state
    • Asset Monitoring: Use 6-axis IMU and pressure, temperature, and humidity sensors for monitoring the condition of the asset
    • HVAC filter Monitoring: Use 2 modules to determine the delta Pressure and send alerts based on Delta P thresholds.
    • Air Motion Library: Use 6-axis IMU to map the movement of an Air Mouse.
    • Robo-Vacuum: Use 6-axis IMU to detect the orientation of the robot while it’s moving
    • Patient Activity Monitoring: Cervical Analysis, Balance Control, Gait Analysis

Contact Us

If you would like more information about SmartSense, please fill out the information below and we will get back to you as soon as we can.









Please see our privacy policy for more information on data usage.

loading