VibeSense360™ powers immersive hearable experiences

VibeSense360 is TDK’s 6-axis IMU plus software solution to transform hearables from basic headphones into interactive devices that deliver immersive 360° sound experiences.  

Boy with hearing aid on nature background

VibeSense360 delivers next-gen true wireless stereo

Hearables with spatial audio, machine learning, and more
Icon depicting a basic sound wave

High accuracy headtracking

Deliver industry-leading high accuracy head tracking with low drift for immersive experiences

Icon depicting the nose and mouth of a face with sound waves appearing to emit from the mouth

Transparency for talk

When speaking is detected, automatically shift from music with noise cancellation to transparency mode

Icon depicting five circles being connected by various lines

Machine learning

Run ML on the TDK sensor for training to better recognize activities, gestures, commands, and actions

Icon depicting a hand with index finger extended, with lines indicating a sweeping gesture

Gesture and activity detection

Always-on detection of gestures like taps, head shakes, nods, and fitness activities

Icon depicting a two chat bubbles

Keyword assist

Detect activity through bone conduction for accurate keyword detection, even in noisy environments

Simplified line icon depicting a fully charged battery

Long battery life

Using vocal vibration detection, accelerometer senses usage to shut down or turn on full system power

Icon depicting a microchip resembling a MEMS microphone

SmartSound™ MEMS microphone

Low-power active noise cancellation, transparency mode, beam forming, and voice isolation

Smart sensor powered hearable applications

Better user experiences by harnessing the power of sound sensing

Hand holding open white wireless earbuds case over wooden table

In-ear buds

Smart sensors with low enough power to last all day

  • Incredible, adaptive sonic experiences
  • Always on sensing with ultra-low power to last all day
  • Speech detection via bone conduction
Woman sitting in plane with over-ear headphones holding tablet device

Over-ear headphones

Premium sound for audio enthusiasts

  • 360° immersive sound experiences
  • Instant transition from highly isolated noise cancellation to transparency mode
  • Always on, seamless gesture and voice control, including tap areas

     

Man wearing a VR headset with headphones interacting with a VR user interface

Smart glasses and wearables

Deliver TWS capabilities to a wide range of head-worn smart devices

  • AR/VR headsets and smart glasses with immersive audio
  • Smart helmets controlled by gestures and activity
  • Necklaces, rings, hats, pins and other wearables benefitting from intelligent sound

Custom sensing with advanced software

Explore popular sensors using VibeSense360

Illustration of a microchip with the TDK logo and "ICM-45606" etched on its surface

ICM-45606

High Performance 6-Axis MEMS MotionTracking™ Device

A low-power, high-performance 6-axis IMU enabling precise motion and head tracking for advanced hearables and wearables 

Microchip with TDK logo and "T5848" etched onto its surface

T5848

Bottom Port I²S Digital Output Multi‑Mode Microphone

The T5848 is a low noise, high AOP I²S microphone with a 24‑bit PCM output for direct connection to a wide variety of SoCs. It also features Acoustic Activity Detect (AAD), a new ultra-low power edge processing feature consuming as low as 20 µA.

Microchip with TDK logo and "ICM-45605" etched onto its surface

ICM-45605

High-Precision 6-Axis MEMS MotionTracking® Device

The ICM-45605 is an ultra high‑performance 6‑axis MEMS motion sensor family with the world’s first BalancedGyro™ technology and lowest power consumption. The sensor combines a 3‑axis gyroscope and a 3‑axis accelerometer in a compact 2.5 × 3 × 0.81 mm package.

Support and Resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?