ICS-43434 Datasheet
ICS-43434 Datasheet

ICS-43434 Datasheet

Overview

The ICS-43434 is digital I²S output bottom port microphone. The complete ICS-43434 solution consists of a MEMS sensor, signal conditioning, an analog-to-digital converter, decimation and antialiasing filters, power management, and an industry standard 24-bit I²S interface. The I²S interface allows the ICS-43434 to connect directly to digital processors, such as DSPs and microcontrollers, without the need for an audio codec in the system.

The ICS-43434 has multiple modes of operation: High Performance, Low Power (AlwaysOn), Sleep. The ICS-43434 has high SNR and 120 dB SPL AOP in all operational modes. The ICS-43434 has a high SNR of 64 dBA and a wideband frequency response. The sensitivity tolerance of the ICS‐43434 is ±1 dB, which enables high performance microphone arrays without the need for system calibration.

The ICS-43434 is available in a small 3.50 mm × 2.65 mm × 0.98 mm surface-mount package. The ICS-43434 is function-compatible with the ICS-43432 while providing equivalent electro-acoustic performance at lower power consumption and in a smaller package.