InvenSense PositionSense™ is a dual-chip 9‑axis position tracking solution for instant and precise absolute heading
PositionSense™ ensures reliable navigation & heading accuracy
9-axis position sensor solution for consumer and IoT products
InvenSense PositionSense™ is a dual-chip 9-axis position tracking solution for instant and precise absolute heading. The PositionSense sensor solution includes the industry’s lowest power 6-axis IMU and 3-axis TMR-based magnetometer, with on-chip sensor fusion software.
Ideal for smartphones, wearables, augmented reality / smart glasses, drones, robotics, and more, PositionSense ensures people are never lost and are always on the right track.

PositionSense ensures your device users are never lost
Imagine instant and accurate positioning
Absolute orientation detection for accurate heading and navigation
Users instantly see the correct heading, whether indoors, outdoors, or in a tunnel
Fast and accurate sensor calibration without an incorrect compass heading until calibrated
The sensor always gives the correct orientation, even after restarting or magnetic interference, without a figure 8 motion to calibrate
Ultra-low power consumption for always-on sensing
Enables battery life, with continuous sensing even when the rest of the device is asleep
Easy-to-integrate turnkey solution for reduced cost/time to market
Proven solution including optimized software
Featured video
TDK PositionSense 9-axis Sensor Solution – IMU + TMR + Software for Absolute Orientation Detection
Applications that benefit from accurate positioning
Does your device require navigation?

Smartphones
Give users confidence with instant and accurate navigation, even indoors

Smart glasses & AR/VR
Always send your users in the right direction and overlay AR elements accurately

Drones & RC
Keep drones on course and smoothly operating as expected

Robotics
Ensure accurate positioning for safe and reliable operation
Applications that benefit from accurate positioning
Does your device require navigation?

TMR Sensor
Magnetic 3-axis orientation
- High sensitivity
- High accuracy
- Lowest-power magnetometer
- Magnetic field shock-resistance
- Low noise
- Wide range

IMU sensor
6-axis combining gyroscope and inertial sensing
- Lowest power IMU technology
- High-performance MEMS technology
- Industry-first vibration-resistant gyro with BalancedGyro™ technology
- Low noise accelerometer

On-chip software
PositionSense software
- On-chip sensor fusion and precise time synchronization, for immediate processing of sensor data at exact moment of motion
- Fast and accurate gyro and mag cross-calibration
- Automatic magnetic shock recovery

Application-level software
Trusted Positioning software
Pedestrian Dead Reckoning software for a variety of operating systems and platforms
Application Demo
Product Spotlight

PositionSense™ ICM-45608 + ICT-15318
Two-Chip 9-Axis Motion Sensing Solution
This 2-chip PositionSense solution combines a low-power 6-axis IMU with a high-sensitivity TMR magnetometer to deliver accurate 9-axis orientation and absolute heading. With on-chip sensor fusion, gyro-assisted calibration, and I2C/SPI/I3C support at 1.8V VDDIO, it offers a robust, easy-to-integrate design for always-on sensing. This solution is ideal for IoT applications with a 16g/2000dps Accel/Gyro full-scale range.

PositionSense™ ICM-45689 + ICT-15318
Two-Chip 9-Axis Motion Sensing Solution
This 2-chip PositionSense solution pairs the 6-axis IMU with the TMR magnetometer to provide 9-axis sensing with absolute heading output. The IMU’s extended ±4000 dps gyroscope and ±32 g accelerometer full-scale ranges improve measurement headroom for high-dynamic motion. At the same time, on-chip sensor fusion, gyro-assisted calibration, and I2C/SPI/I3C support with 1.8V VDDIO enable robust integration in always-on applications. The solution is ideal for Wearable, Smart glasses, and robotic applications.

PositionSense™ ICM-45608 + ICT-15312
Two-Chip 9-Axis Motion Sensing Solution
This 2-chip PositionSense solution combines a low-power 6-axis IMU with a high-sensitivity TMR magnetometer to deliver accurate 9-axis orientation and absolute heading. With on-chip sensor fusion, gyro-assisted calibration, and I2C/SPI support at 1.2V VDDIO, it offers a robust, easy-to-integrate design for always-on sensing. The solution is ideal for battery-powered and power-sensitive applications with 16g/2000dps Accel/Gyro full-scale range.

PositionSense™ ICM-45689 + ICT-15312
Two-Chip 9-Axis Motion Sensing Solution
This 2-chip PositionSense solution pairs the 6-axis IMU with the TMR magnetometer to provide 9-axis sensing with absolute heading output. The IMU’s extended ±4000 dps gyroscope and ±32 g accelerometer full-scale ranges improve measurement headroom for high-dynamic motion. At the same time, on-chip sensor fusion, gyro-assisted calibration, and I2C/SPI support with 1.2V VDDIO enable robust low-power integration in always-on applications. The solution is ideal for Wearable, Smart glasses, and robotic applications.
Support and Resources
Find answers, documentation, and community support you need
TDK community
Connect with engineers, ask questions, and share insights with the TDK developer community.
Knowledge base
Access technical articles, datasheets, and in-depth guides to accelerate your design process.
FAQ
Find immediate answers to our most frequently asked questions about products, shipping, and more.