Home| Sensors|3-axis|ICM-42370-P
Microchip with TDK logo and "ICM-42370-P" etched onto its surface
active

ICM-42370-P

High-Performance 3-Axis MotionTracking® Accelerometer
Shop Now

Available variants

Features

Low noise, high accuracy, drop in to 6-axis IMU

Product Features and Benefits

  • Digital-output X-, Y-, and Z-axis accelerometer with programmable full-scale range of ±2g, ±4g, ±8g and ±16g
  • Low Noise (LN) and Low Power (LP) power modes support
  • High accel sensitivity with 16-bit ADC
  • User-programmable interrupts and digital filters
  • Up to 2.25kB FIFO
  • APEX Motion Functions: Pedometer, Tilt Detection, Low-g Detection, Freefall Detection, Wake on Motion, Significant Motion Detection
  • Host interface: 12.5 MHz I3C℠, 1 MHz I²C, 24 MHz SPI
  • Thin Package: 2.5 × 3 × 0.76 mm (14-pin LGA)
  • Drop-in to 6-axis footprint for easy transition.
  • Low power/Low noise operation
  • 16-bit ADC for High accel sensitivity
  • Supports latest digital interface including I3C℠
  • Easy-to-use on-chip register-based motion event/activity detection
  • Drop-in to 6-axis IMU footprint for easy transition


 

Target market & applications

Consumer/Industial Appliances, security cameras, Consumer and Medical Wearables (IoT)

Key attribute

Consumer 3-Axis Accel

Product key details

GeneralGeneral
Operation
-
Package Size
0.76 x 2.49 x 3.00

Documentation and resources

Explore our complete library of technical resources, easily filtered by application or product.

Datasheet / Product Brief

DS-000546 – ICM-42370-P Datasheet
Version1.1
Updated2026-04-07
Download

App Notes & User Guides

AN-000266 – Accelerometer Low Power Mode Implementation
Version1.2
Updated2024-01-24
Download
AN-000300 – SmartMotion Platform User Guide
Version1.2
Updated2024-02-16
Download

Environment / RoHS / Packaging Info

QAR-001-00 – InvenSense RoHS 2.0
Version9.1
Updated2023-02-08
Download

Software

SmartMotion Installer w/ MotionLink
Version4.2.18
Updated2024-10-09
Download
DK-42370-P SmartMotion eMD
Version2.2.7
Updated2024-02-27
Download

Support and resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?