Home| Sensors|6-Axis|ICM-40627
Microchip with TDK logo and "ICM-40627" etched onto its surface
Announced

ICM-40627

High-Performance 6-Axis MotionTracking® IMU with AirMotion Library

The ICM-40627 6-axis IMU with Air Motion Library is a highly precise, ultra-low-power solution dedicated to motion-control applications such as smart TV remotes, air mouse, presentation pointers, and smart sketching. 

Shop Now

Available variants

Product Features and Benefits

  • ICM-40627
    • Low-Noise mode 6-axis current consumption of 0.65 mA
    • User-programmable digital filters for gyro, accel, and temp sensor
    • APEX Motion Functions: Pedometer, Tilt Detection, Tap Detection, Wake on Motion, Raise to Wake/Sleep, Significant Motion Detection
    • Host interface: 12.5 MHz I3C℠, 1 MHz I²C, 24 MHz SPI
  • Air Motion Library
    • 6-axis software running on remote
    • InAir relative pointing
    • Target CPU: ARM Cortex M0, M3, M4
    • Air Pointing: Mouse pointing, calibration, and roll compensation
    • Gestures: Swipe and Roll gestures

Target market & applications

  • Smart TV Remotes
  • Presentation Pointers
  • Air Mouse
  • Smart Pencil
  • Pointing Devices

Product key details

AA
Operation
-
Package Size
0.91 x 2.50 x 3.00

Documentation and resources

Explore our complete library of technical resources, easily filtered by application or product.

Datasheet

DS-000381 – ICM-40627 Datasheet
Version1.2
Updated2021-03-22
Download

Support and resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?