Home| Sensors|Consumer|ICM-42688-P
Microchip with TDK logo and "ICM-42688-P" etched onto its surface
production

ICM-42688-P

High-Precision 6-Axis MEMS MotionTracking® Device

6-Axis High performance IMU supporting highly accurate external clock input, that helps to reduce system level sensitivity error, improve orientation measurement from gyroscope data, reduce ODR sensitivity to temperature and device to device variation. 

Shop Now

Available variants

Features

Pedometer, Tilt Detection, Tap Detection, Wake on Motion, Raise – Wake/Sleep, Significant Motion Detection, Real Time Clock (RTC) input, 19/18 bit data format in FIFO for Gyro/Accel

Product Features and Benefits

  • Gyroscope Noise: 2.8 mdps/√Hz & Accelerometer Noise: 70 μg/√Hz
    • Low-Noise mode 6-axis current consumption of 0.88 mA
  • User selectable Gyro Full-scale range (dps): ±15.6/31.2/62.5/125/250/500/1000/2000
  • User selectable Accelerometer Full-scale range (g): ±2/4/8/16
  • User-programmable digital filters for gyro, accel, and temp sensor
  • Noise and current consumption:
    • APEX Motion Functions:
    • Pedometer, Tilt Detection, Tap Detection
    • Wake on Motion, Raise to Wake/Sleep, Significant Motion Detection
  • Host interface: 12.5 MHz I3C℠, 1 MHz I²C, 24 MHz SPI

Target market & applications

AR/VR/XR, Robotics, High-Performance IoT

Key attribute

Highest Performance 6-axis IMU with advanced motion features and events

Product key details

GeneralGeneral
Operation
-
Package Size
0.91 x 2.50 x 3.00

Documentation and resources

Explore our complete library of technical resources, easily filtered by application or product.

Datasheet

DS-000347 – ICM-42688-P Datasheet
Version1.8
Updated2023-07-27
Download

App Notes & User Guides

AN-000173 – ICM-426xx APEX Motion Functions: Description and Usage
Version1.1
Updated2021-08-18
Download
HW-000097 – Ver-G SmartMotion Hardware User Guide
Version1.0
Updated2020-04-22
Download
AN-000300 – SmartMotion Platform User Guide
Version1.2
Updated2024-02-16
Download
UG-ICM-42688-P – Software User Guide for ICM-42688-P
Version2.0
Updated2020-03-03
Download
AN-000393 – IMU PCB Design and MEMS Assembly Guidelines
Version2.1
Updated2025-03-28
Download

Support and resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?