Home| Sensors|6-Axis| ICM-42688-V
Black microchip with TDK logo and "ICM-42688-V" etched onto the surface
Announced

ICM-42688-V

High-Precision 6-Axis MEMS MotionTracking® Device with Advanced Sensor Fusion Library

The ICM 42688-V 6-axis IMU with Advanced Sensor Fusion Library is the highest performance and lowest noise consumer IMU available, providing up to a 10x enhancement in orientation accuracy for high-performance IoT applications. 

Shop Now

Product Features and Benefits

  • Gyroscope Noise: 2.8 mdps/√Hz & Accelerometer Noise: 70 μg/√Hz
  • Low-Noise mode 6-axis current consumption of 0.88 mA
  • User selectable Gyro Full-scale range (dps): ±15.6/31.2/62.5/125/250/500/1000/2000
  • User selectable Accelerometer Full-scale range (g): ±2/4/8/16
  • User-programmable digital filters for gyro, accel, and temp sensor
  • APEX Motion Functions: Pedometer, Tilt Detection, Tap Detection, Wake on Motion, Raise to Wake/Sleep, Significant Motion Detection
  • Host interface: 12.5 MHz I3C℠, 1 MHz I²C, 24 MHz SPI
  • Advanced Sensor Fusion Library:
    • 6-axis and 9-axis orientation
    • Predictive Quaternion
    • Advanced calibration included
    • Target CPU: ARM Cortex M4
    • Less than 1 degree of accuracy on Yaw, Pitch, and Roll

Product key details

Operation
-
Package Size
0.90 x 2.50 x 3.00

Documentation and resources

Explore our complete library of technical resources, easily filtered by application or product.

Datasheet

DS-000439 – ICM-42688-V Datasheet
Version1.1
Updated2021-03-22
Download

App Notes & User Guides

AN-000264 – Advanced Sensor Fusion User Guide
Version1.2
Updated2023-02-01
Download

Support and resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?