Home| Sensors|6-Axis|ICM-45605
Microchip with TDK logo and "ICM-45605" etched onto its surface
Production

ICM-45605

High-Precision 6-Axis MEMS MotionTracking® Device

The ICM-45605 is an ultra high‑performance 6‑axis MEMS motion sensor family with the world’s first BalancedGyro™ technology and lowest power consumption. The sensor combines a 3‑axis gyroscope and a 3‑axis accelerometer in a compact 2.5 × 3 × 0.81 mm package.

Shop Now

Available variants

Features

Pedometer, Tilt Detection, Single/Double Tap Detection, Raise – Wake, Wake on Motion, Free-Fall Detection, Significant Motion Detection, Low-G Detection, High-G Detection

Product Features and Benefits

  • Balanced Gyroscope Architecture
  • 6-axis current: 0.42 mA (Low Noise mode)
  • 6-axis current: 0.22 mA (Low Power Mode)
  • Gyroscope Noise: 3.8 mdps/rtHz
  • Accelerometer Noise: 70 μg/rtHz
  • Temperature Stability: Gyro ±0.01 º/s/ºC Accel: ±0.15 mg/ºC
  • On-chip APEX Motion Functions: Pedometer, Tilt Detection, Single/Double Tap Detection, Raise to Wake, Wake on Motion, Free-Fall Detection, Significant Motion Detection, Low-G Detection, High-G Detection
  • FIFO Data Rate (FDR) for system power savings
  • Host interface (I3C℠, I²C SPI) and I²C master interface

Target market & applications

  • Hearables (TWS) and Wearables
  • Virtual Reality
  • Augmented Reality Glasses
  • High-Accuracy Robotics
  • Gaming Controllers
  • Drones, Flight Controllers

Key attribute

Ultra high‑performance 6‑axis MEMS motion sensor family with the world’s first BalancedGyro™ technology and lowest power consumption

Product key details

GeneralGeneral
Operation
-
Package Size
0.81 × 2.50 × 3.00

Documentation and resources

Explore our complete library of technical resources, easily filtered by application or product.

Datasheet

DS-000576 – ICM-45605 Datasheet
Version1.0
Download

App Notes & User Guides

AN-000393 – IMU PCB Design and MEMS Assembly Guidelines
Version2.4
Download
AN-000257 – Understanding IMU Sensor Offset
Version1.3
Download
AN-000265 – TDK IMU Calibration Application Note
Version1.1
Download
AN-000478 – ICM-45605 & ICM-45686 User Guide
Version1.0
Download
Contact Support for Errata Information
Version
Download

Software

SensorStage Software
Version1.2.1
Download
DK-45605 SmartMotion eMD
Version2.1.0
Download
SmartMotion Installer w/ MotionLink
Version4.3.4
Download

Support and Resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?