
ICS-43434
The ICS-43434 is digital I²S output bottom port microphone. The complete ICS-43434 solution consists of a MEMS sensor, signal conditioning, an analog-to-digital converter, decimation and antialiasing filters, power management, and an industry standard 24-bit I²S interface. The I²S interface allows the ICS-43434 to connect directly to digital processors, such as DSPs and microcontrollers, without the need for an audio codec in the system.
Features
- Digital I²S interface with high precision 24‐bit data
- Wide frequency response from 60 Hz to 20 kHz
- High power supply rejection: −100 dB FS
- Small 3.5 × 2.65 × 0.98 mm surface‐mount package
- Compatible with Sn/Pb and Pb‐free solder processes
- RoHS/WEEE compliant
Product Features and Benefits
Includes a MEMS sensor, signal conditioning, an analog‐to‐digital converter, decimation, anti‐aliasing filters, power management, and an industry standard 24‐bit I²S interface. Easily connects over I²S to DSPs and microcontrollers, without needing an audio codec in the system.
Key attribute
Low-Noise Multi-Mode Microphone with 24-bit I²S Digital Output
Product key details
| Operation |
- |
| Package Size |
0.98 × 3.50 × 2.65 |
| Output Type |
- |
| Port Location |
Bottom |
| SNR |
65.00 |
| AOP |
120.00 |
| Sensitivity (1 kHz, 94 dB SPL) |
- |
| Sensitivity dB FS ±1 dB |
-26.00 |
| LF Cutoff |
60 |
| Status |
EOL |

Mobile Devices & Computers

Industrial
Documentation and resources
Explore our complete library of technical resources, easily filtered by application or product.
App Notes & User Guides
Support and Resources
Find answers, documentation, and community support you need
TDK community
Connect with engineers, ask questions, and share insights with the TDK developer community.
Knowledge base
Access technical articles, datasheets, and in-depth guides to accelerate your design process.
FAQ
Find immediate answers to our most frequently asked questions about products, shipping, and more.




