Home| Sensors|Inertial Sensors|PositionSense™ ICM-45689 + ICT-15312
Two TDK chips: ICM-45689 and ICT-15312
Production

PositionSense™ ICM-45689 + ICT-15312

Two-Chip 9-Axis Motion Sensing Solution

This 2-chip PositionSense solution pairs the 6-axis IMU with the TMR magnetometer to provide 9-axis sensing with absolute heading output. The IMU’s extended ±4000 dps gyroscope and ±32 g accelerometer full-scale ranges improve measurement headroom for high-dynamic motion. At the same time, on-chip sensor fusion, gyro-assisted calibration, and I2C/SPI support with 1.2V VDDIO enable robust low-power integration in always-on applications. The solution is ideal for Wearable, Smart glasses, and robotic applications.

 

Product key details

Operation
-
Package Size

Documentation and resources

Explore our complete library of technical resources, easily filtered by application or product.

Datasheet

DS-000596 – ICM-45689 Datasheet
Version1.1
Download
DS-000548 – ICT-15312 and ICT-15318 Datasheet
Version1.1
Download

App Notes & User Guides

AN-000365 – ICM-456xx Product Family User Guide
Version2.0
Download
AN-000515 – ICT-1531x Geomagnetic Sensor Product User Guide
Version1.0
Download
AE-000004 – EV_ICM-459xx-x Evaluation Board User Guide
Version1.1
Download
AN-000547 – ICM-20948 to ICM-456XX and ICT-1531X Transition Guide
Version1.0
Download
AN-000265 – TDK IMU Calibration Application Note
Version1.1
Download
AN-000257 – Understanding IMU Sensor Offset
Version1.3
Download
AN-000393 – IMU PCB Design and MEMS Assembly Guidelines
Version2.4
Download

Software

SensorStage Software
Version1.2.1
Download
ICM-45689 SmartMotion eMD
Version2.0.0
Download

Support and Resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?