ICS-40214
EOL

ICS-40214

Analog MEMS Microphone with Single Ended Output

The ICS-40214 is an analog MEMS microphone with very high dynamic range and single ended output. The ICS-40214 includes a MEMS microphone element, an impedance converter, and an output amplifier.

Other high-performance specifications include 128 dB SPL acoustic overload point and tight ±1 dB sensitivity tolerance.

The ICS-40214 is available in a small 3.50 × 2.65 × 0.98 mm bottom port surface-mount package.

Buy now

Features

  • Analog output
  • −38 dBV sensitivity
  • ±1 dB sensitivity tolerance
  • Extended frequency response from 35 Hz to 20 kHz
  • 3.50 × 2.65 × 0.98 mm surface-mount package
  • Compatible with Sn/Pb and Pb-free solder processes
  • RoHS/WEEE compliant

Product Features and Benefits

The ICS-40214 is an analog MEMS microphone with very high dynamic range and single ended output.

Target market & applications

Smartphones, Wearable devices, Cameras, IoT devices

Key attribute

High SNR Analog Microphone

Product key details

Operation
-
Package Size
0.98 × 3.50 × 2.65
Output Type
Single Ended
Port Location
Bottom
SNR
66.00
AOP
128.00
Sensitivity (1 kHz, 94 dB SPL)
-38 ±1
Sensitivity dB FS ±1 dB
-
LF Cutoff
n/a
Status
EOL

Documentation and resources

Explore our complete library of technical resources, easily filtered by application or product.

Datasheet

DS-000263 – ICS-40214 Datasheet
Version1.1
Download

Support and Resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?