ICS-40216
EOL

ICS-40216

Analog MEMS Microphone with Single Ended Output

The ICS-40216 is an analog MEMS microphone with very high dynamic range and high SNR. The ICS-40216 includes a MEMS microphone element, an impedance converter, an output amplifier and an enhanced RF package. The ICS-40216’s 65.5 dB SNR and ±1 dB sensitivity tolerance make it an excellent choice for microphone arrays and far field voice control applications.

The ICS-40216 has a linear response up to 130 dB SPL with an output sensitivity specification of −40 dBV.

Features

  • −40 dBV Sensitivity
  • 130 dB SPL Acoustic Overload Point
  • ±1 dB Sensitivity Tolerance
  • Small 3.5 × 2.65 × 0.98 mm Surface-Mount Package
  • Inverted Signal Output
  • Extended Frequency Response from 35 Hz to 20 kH
  • 165 µA Current Consumption
  • 65.5 dBA SNR
  • −86 dBV PSR
  • Compatible with Sn/Pb and Pb-Free Solder Processes
  • RoHS/WEEE Compliant

Product Features and Benefits

The ICS-40216’s 65.5 dB SNR and ±1 dB sensitivity tolerance plus wide dynamic range make it an excellent choice for microphone arrays and far field voice control applications.

Target market & applications

Teleconferencing Systems, Cameras, Headsets, Security and Surveillance, Microphone Arrays, Voice Control

Key attribute

High SNR and high dynamic range analog microphone

Product key details

Operation
-
Package Size
0.98 × 3.50 × 2.65
Output Type
Single Ended
Port Location
Bottom
SNR
65.50
AOP
130.00
Sensitivity (1 kHz, 94 dB SPL)
-40 ±1
Sensitivity dB FS ±1 dB
-
LF Cutoff
35
Status
EOL

Documentation and resources

Explore our complete library of technical resources, easily filtered by application or product.

Datasheet

DS-000452 – ICS-40216 Datasheet
Version1.0
Download

Support and Resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?