
ICS-40300
The ICS-40300 is a low-noise, high SPL MEMS microphone with extended low frequency response. The ICS-40300 consists of a MEMS microphone element and an impedance converter amplifier. The ICS-40300 low frequency response makes it an excellent choice for applications requiring precise phase matching.
The ICS-40300 is pin compatible with the INMP401 and INMP411 microphones, providing an easy upgrade path. The ICS-40300 has a linear response up to 130 dB SPL. It offers low frequency extension down to 6Hz, resulting in excellent phase characteristics in the audio range. Low current consumption enables long battery life for portable applications. The ICS-40300 is available in a 4.72 × 3.76 × 3.5 mm surface-mount package. It is reflow solder compatible with no sensitivity degradation.
Features
- 4.72 mm × 3.76 mm × 3.5 mm Surface-Mount Package
- Extended Frequency Response from 6 Hz to 20 kHz
- 130 dB SPL Acoustic Overload Point
- Sensitivity -45dBV
- Omnidirectional Response
- High SNR of 63 dBA
- Low Current Consumption: <220 μA
- Single-Ended Analog Output
- High PSR of -80 dBV
- Compatible with Sn/Pb and Pb-Free Solder Processes
- RoHS/WEEE Compliant
Product Features and Benefits
The ICS-40300 is a low-noise, high SPL MEMS microphone with extended low frequency response that makes it an excellent choice for applications requiring precise phase matching.
Target market & applications
Noise-Cancelling Headsets, Teleconferencing Systems, Studio Microphones, Security and Surveillance, Photoacoustic Gas Sensing
Key attribute
Extended Low Frequency Response Analog Microphone
Product key details
| Operation |
- |
| Package Size |
3.50 x 4.72 x 3.76 |
| Output Type |
Single Ended |
| Port Location |
Bottom |
| Snr |
63.00 |
| Aop |
130.00 |
| Sensitivity (1 KHz, 94 DB SPL) |
-45 ±2 |
| Sensitivity DB FS ±1 DB |
- |
| Lf Cutoff |
6 |
| Status |
Production |

Mobile Devices & Computers

Industrial
Documentation and resources
Explore our complete library of technical resources, easily filtered by application or product.
App Notes & User Guides
Support and resources
Find answers, documentation, and community support you need
TDK community
Connect with engineers, ask questions, and share insights with the TDK developer community.
Knowledge base
Access technical articles, datasheets, and in-depth guides to accelerate your design process.
FAQ
Find immediate answers to our most frequently asked questions about products, shipping, and more.




