ICS-40638
EOL

ICS-40638

High‑AOP Analog MEMS Microphone with Differential Output
Buy Now

Features

  • Differential non-inverting analog output
  • −43 dBV sensitivity (differential)
  • ±1 dB sensitivity tolerance
  • Extended frequency response from 35 Hz to 20 kHz
  • Enhanced RF immunity
  • −81 dB PSRR
  • 50 × 2.65 × 0.98 mm surface-mount package
  • Compatible with Sn/Pb and Pb-free solder processes
  • RoHS/WEEE compliant

Product Features and Benefits

The ICS-40638 has a high dynamic range and very high AOP which enables clear audio capture in loud conditions: wind, concerts, close range speaking, etc. It is capable of operation up to 105°C.

Target market & applications

In-Cabin Automotive, Cameras, IoT Devices, Industrial Applications, Security Systems

Key attribute

High AOP Differential Analog High Temperature Microphone

Product key details

Operation
-
Package Size
0.98 × 3.50 × 2.65
Output Type
Differential
Port Location
Bottom
SNR
63.00
AOP
138.00
Sensitivity (1 kHz, 94 dB SPL)
-43 ±1
Sensitivity dB FS ±1 dB
-
LF Cutoff
35
Status
EOL

Documentation and resources

Explore our complete library of technical resources, easily filtered by application or product.

Datasheet

DS-000281 – ICS-40638 Datasheet
Version1.1
Download

App Notes & User Guides

AN-000013 – Analog Output MEMS Microphone Flex Evaluation Board User Guide
Version1.5
Download

Support and Resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?