
ICS-40730
Features
- Ultra-High 74 dBA SNR
- −32 dBV Differential Sensitivity, −38 dBV Single-Ended Sensitivity
- ±2 dB Sensitivity Tolerance
- 4.72 × 3.76 × 3.5 mm Surface-Mount Package
- Non-Inverted Signal Output
- Extended Frequency Response from 25 Hz to 20 kHz
- Enhanced RF Performance
- 285 µA Current Consumption
- 124 dB SPL Acoustic Overload Point
- −77 dBV PSR
- Compatible with Sn/Pb and Pb-Free Solder Processes
- RoHS/WEEE Compliant
Product Features and Benefits
The ultra-low noise ICS-40730 with its 74 dB SNR and ±2 dB sensitivity tolerance make it an excellent choice for microphone arrays and far field voice control applications. The 20 Hz low frequency roll off enables enhanced low frequency ANC.
Target market & applications
Conferencing Systems, Headphones with ANC, Microphone Arrays, Smart TVs, Digital Cameras
Key attribute
Ultra High SNR Differential Analog Microphone
Product key details
| Operation |
- |
| Package Size |
3.50 x 4.72 x 3.76 |
| Output Type |
Differential |
| Port Location |
Bottom |
| Snr |
74.00 |
| Aop |
123.00 |
| Sensitivity (1 KHz, 94 DB SPL) |
-32 ±2 |
| Sensitivity DB FS ±1 DB |
- |
| Lf Cutoff |
20 |
| Status |
EOL |

Mobile Devices & Computers

Industrial
Documentation and resources
Explore our complete library of technical resources, easily filtered by application or product.
Datasheet
Support and resources
Find answers, documentation, and community support you need
TDK community
Connect with engineers, ask questions, and share insights with the TDK developer community.
Knowledge base
Access technical articles, datasheets, and in-depth guides to accelerate your design process.
FAQ
Find immediate answers to our most frequently asked questions about products, shipping, and more.




