Illustration of ICS-40800, TDK MEMS microphone
EOL

ICS-40800

Features

  • Ultra-High 70 dBA SNR
  • −38 dBV Sensitivity
  • ±1 dB Sensitivity Tolerance
  • Small 4 × 3 × 1.2 mm Surface-Mount Package
  • Inverted Signal Output
  • Extended Frequency Response from 80 Hz to 20 kHz
  • 155 μA Current Consumption
  • 128 dB SPL Acoustic Overload Point
  • −86 dBV PSR
  • Compatible with Sn/Pb and Pb-Free Solder Processes
  • RoHS/WEEE Compliant

Product Features and Benefits

The two sound ports located on the bottom and top of the ICS-40800 package allows the microphone to exhibit variable sensitivity to sound based on angle of arrival. Low current draw provides long life for battery operated devices.

Target market & applications

Conferencing Systems, Cameras, Communication Headsets, Security and Surveillance, Microphone Arrays, Voice Control

Key attribute

Ultra High SNR, Directional Microphone

Product key details

Operation
-
Package Size
1.20 x 4.00 x 3.00
Output Type
Single Ended
Port Location
Dual-Port
Snr
70.00
Aop
128.00
Sensitivity (1 KHz, 94 DB SPL)
-38 ±1
Sensitivity DB FS ±1 DB
-
Lf Cutoff
80
Status
EOL

Documentation and resources

Explore our complete library of technical resources, easily filtered by application or product.

Datasheet

DS-000245 – ICS-40800 Datasheet
Version2.0
Updated2021-01-29
Download

App Notes & User Guides

AN-000172 – Using MEMS Microphones in Directional Applications
Version1.0
Updated2020-03-02
Download
AN-000013 – Analog Output MEMS Microphone Flex Evaluation Board User Guide
Version1.5
Updated2017-06-12
Download

Support and resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?