Illustration of ICS-43432, TDK MEMS microphone
EOL

ICS-43432

Low‐Noise Microphone with I²S Digital Output

Note: The ICS-43432 is marked as EOL and is not recommended for new designs.

The ICS-43432 is a digital I²S output bottom port microphone. The complete ICS-43432 solution consists of a MEMS sensor, signal conditioning, an analog-to-digital converter, decimation and anti-aliasing filters, power management, and an industry standard 24-bit I²S interface. The I²S interface allows the ICS-43432 to connect directly to digital processors, such as DSPs and microcontrollers, without the need for an audio codec in the system.

Product key details

Operation
-
Package Size
1.00 × 4.00 × 3.00
Output Type
-
Port Location
Bottom
SNR
-
AOP
-
Sensitivity (1 kHz, 94 dB SPL)
-
Sensitivity dB FS ±1 dB
-
LF Cutoff
-
Status
EOL

Documentation and resources

Explore our complete library of technical resources, easily filtered by application or product.

Datasheet

DS-000038 – ICS-43432 Datasheet
Version1.3
Download

Support and Resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?