INMP421
NR/ND

INMP421

The INMP421 is a low cost, low power, digital output bottom ported omnidirectional MEMs microphone. The ADM421 consists of a MEMs microphone element, an output amplifier, and a 4th order sigma delta modulator. The digital interface allows for the PDM (Pulse Density Modulated) output of two microphones to be time multiplexed on a single data line using a single clock.

The INMP421 has a high SNR and a high sensitivity making it an excellent choice for far field applications. The INMP421 has a flat wideband frequency response resulting in natural sound with high intelligibility. Low current consumption and a sleep mode enable long battery life for portable applications. The INMP421 complies with the TIA-920 Telecommunications Telephone Terminal Equipment Transmission Requirements for Wideband Digital Wireline Telephones standard.

The INMP421 is available in a very thin 3 mm × 4 mm × 1 mm surface mount package. It is reflow solder compatible with no sensitivity degradation. It is halide-free.

Buy Now

Features

  • Small and Thin 3 mm × 4 mm × 1 mm Surface Mount Package
  • SNR 61 dBA
  • High Sensitivity -26 dBFS
  • Flat Frequency Response from 100 kHz to 15 kHz
  • Low Current Consumption < 650 μAmps
  • High PSRR of 80 dBFS
  • 4th Order Sigma Delta Modulator
  • Digital PDM output
  • Compatible with Sn/Pb and Pb-Free Solder Processes
  • RoHS/WEEE Compliant

Target market & applications

  • Feature Phones
  • Tablet Computers
  • Teleconferencing Systems
  • Digital Still and Video Cameras
  • Bluetooth Headsets
  • Notebook PCs
  • Security and Surveillance

Product key details

Operation
-
Package Size
1.00 × 3.00 × 4.00
Output Type
PDM
Port Location
Bottom
SNR
61.00
AOP
120.00
Sensitivity (1 kHz, 94 dB SPL)
-
Sensitivity dB FS ±1 dB
-26.00
LF Cutoff
-
Status
NR/ND

Support and Resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?