
T5838
The T5838 is a low noise, high AOP digital Pulse Density Modulation (PDM) microphone using a fifth-order Σ‑Δ modulator. It also features Acoustic Activity Detect (AAD), a new ultra-low power edge processing feature consuming as low as 20 µA.
Features
- Industry standard High Quality Mode sensitivity of -37 dBFS and Low-Power Mode sensitivity of -21 dBFS
- Low power consumption in all modes; ~50 – 70% lower than competitors
- High SNR and AOP in all operational modes
- Acoustic Activity Detect w/ programmable thresholds & filters with power consumption as low as 20 uA
Target market & applications
Smartphones, Smart Speakers, Headsets, TV Remotes, Smart TV, Set-top Box, Wearables
Key attribute
Ultra-Low Power, High SNR, Multi-Mode PDM Microphone with AAD
Product details
Product key details
| Operation | |
- | - |
| Package Size | |
0.98 x 3.50 x 2.65 | |
| Output Type | |
PDM | - |
| Port Location | |
Bottom | - |
| Snr | |
68.00 | - |
| Aop | |
133.00 | - |
| Sensitivity (1 KHz, 94 DB SPL) | |
- | - |
| Sensitivity DB FS ±1 DB | |
-41.00 | - |
| Lf Cutoff | |
28 | - |
| Status | |
Production | Production |

Mobile Devices & Computers
Development hardware
Documentation and resources
Explore our complete library of technical resources, easily filtered by application or product.
Datasheet
App Notes & User Guides
Support and resources
Find answers, documentation, and community support you need
TDK community
Connect with engineers, ask questions, and share insights with the TDK developer community.
Knowledge base
Access technical articles, datasheets, and in-depth guides to accelerate your design process.
FAQ
Find immediate answers to our most frequently asked questions about products, shipping, and more.



