Home| Sensors|Inertial Sensors|Automotive-grade|IAM-20680HT
IAM-20680HT
Production

IAM-20680HT

High-Temperature SmartAutomotive™ 6-Axis MotionTracking® MEMS Device for Automotive Applications

The newest 6-­axis automotive device featuring two programmable interrupts, a 4096-­byte FIFO, programmable gyroscope, on-­chip 16-­bit ADCs and much more. 

Great for Dead Reckoning, Vehicle to Vehicle location, and Telematics 

Available variants

Features

Programmable digital filters, two programmable interrupts, wake-on-motion detection, embedded self-test

Product Features and Benefits

  • Digital-output X-, Y-, and Z-axis angular rate sensors (gyroscopes) with a user-programmable full-scale range of ±250 dps, ±500 dps, ±1000 dps, and ±2000 dps, integrated 16-bit ADCs
  • Digital-output X-, Y-, and Z-axis accelerometer with a user-programmable full-scale range of ±2g, ±4g, ±8g, and ±16g and integrated 16-bit ADCs
  • User-programmable digital filters for gyroscope, accelerometer, and temperature sensor
  • Embedded Self-test
  • Two interrupt lines
  • Wake-on-Motion interrupt for low-power operation of applications processor
  • Reliability testing performed according to AEC–Q100: PPAP and qualification report available upon request
  • Final test at -40°C, 25°C, and +105°C

Target market & applications

Navigation Systems Aids, Lift Gate Motion Detection, Vehicle Location, View Camera Stabilization & Vision Systems, Head-up display (HUD), Car Alarm

Key attribute

6-axis automotive device (3-axis gyroscope and 3-axis accelerometer)

Product key details

GeneralGeneral
Operation
-
Package Size
0.75 × 3.00 × 3.00

Documentation and resources

Explore our complete library of technical resources, easily filtered by application or product.

Datasheet

DS-000481 – IAM-20680HT Datasheet
Version1.1
Download

App Notes & User Guides

AN-IVS-0002A-00 – MEMS Motion Handling and Assembly Guide
Version4.4
Download
Universal EVB Schematics
Version
Download
AN-000393 – IMU PCB Design and MEMS Assembly Guidelines
Version2.4
Download
AN-000393 (pg. 26) – IMU PCB Packaging Info
Version2.1
Download
AN-000378 – IAM-20680XX FIFO usage
Version1.0
Download
AN-000326 – Automotive Motion Sensor UEVB User Guide
Version1.0
Download

Support and Resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?