
T3902
Features
- 3.5 × 2.65 × 0.98 mm surface‐mount package
- Low power: 185 μA in Low‐Power Mode
- Extended frequency response from 36 Hz to >20 kHz
- Sleep Mode: 12 μA
- High power supply rejection (PSR): −97 dB FS
- Fourth‐order Σ‐Δ modulator
- Digital pulse density modulation (PDM) output
- Compatible with Sn/Pb and Pb‐free solder processes
- RoHS/WEEE compliant
Product Features and Benefits
- Smartphones
- Microphone Arrays
- Tablets
- Cameras
- Bluetooth Headsets
- Notebook PCs
- Security and Surveillance
Target market & applications
TV Remotes, Smart TV, Set-top Box, Wearables, IP Cameras, Smartphones, Microphone Arrays, Tablets, Cameras, Bluetooth Headsets, Notebook PCs, Security and Surveillance
Key attribute
Low Power, Low Cost, Low Noise, Multi-Mode PDM Microphone
Product details
Product key details
| Operation | |
- | - |
| Package Size | |
0.98 x 3.50 x 2.65 | |
| Output Type | |
- | - |
| Port Location | |
Bottom | - |
| Snr | |
64.00 | - |
| Aop | |
126.00 | - |
| Sensitivity (1 KHz, 94 DB SPL) | |
- | - |
| Sensitivity DB FS ±1 DB | |
-32.00 | - |
| Lf Cutoff | |
36 | - |
| Status | |
Production | Production |

Mobile Devices & Computers
Development hardware
Documentation and resources
Explore our complete library of technical resources, easily filtered by application or product.
Datasheet
App Notes & User Guides
Support and resources
Find answers, documentation, and community support you need
TDK community
Connect with engineers, ask questions, and share insights with the TDK developer community.
Knowledge base
Access technical articles, datasheets, and in-depth guides to accelerate your design process.
FAQ
Find immediate answers to our most frequently asked questions about products, shipping, and more.






