
Production
T5848
Bottom Port I²S Digital Output Multi‑Mode Microphone
The T5848 is a low noise, high AOP I²S microphone with a 24‑bit PCM output for direct connection to a wide variety of SoCs. It also features Acoustic Activity Detect (AAD), a new ultra-low power edge processing feature consuming as low as 20 µA.
Features
- Industry leading, first high SNR and high dynamic range I2S output microphone, High SNR and AOP in all operational modes
- Ultra low power consumption in high quality mode and low power mode, 50 – 70% lower than competitors
- I²S output allows direct connection to a wide variety of SoCs, MCUs
- Acoustic Activity Detect w/ programmable thresholds & filters with power consumption as low as 20 uA
Target market & applications
- Smart Speakers
- Headsets
- Voice-Enabled TV Remotes
- Smart TVs & Set Top Boxes
- Smart Watches & Wearables
- Machine Monitoring
Product key details
| Operation |
- |
| Package Size |
0.98 x 3.50 x 2.65 |
| Output Type |
I²S |
| Port Location |
Bottom |
| Snr |
- |
| Aop |
133.00 |
| Sensitivity (1 KHz, 94 DB SPL) |
-37 |
| Sensitivity DB FS ±1 DB |
-37.00 |
| Lf Cutoff |
28 |
| Status |
Production |
Documentation and resources
Explore our complete library of technical resources, easily filtered by application or product.
Datasheet
VersionUpdatedDownload
App Notes & User Guides
VersionUpdatedDownload
Support and resources
Find answers, documentation, and community support you need
TDK community
Connect with engineers, ask questions, and share insights with the TDK developer community.
Knowledge base
Access technical articles, datasheets, and in-depth guides to accelerate your design process.
FAQ
Find immediate answers to our most frequently asked questions about products, shipping, and more.


