Home|Sensors|Inertial Sensors|Automotive-grade

Automotive Motion

Automotive qualified sensors for in-cabin and safety applications in modern vehicle systems

For today’s intelligent vehicles, sensing performance and reliability matter more than ever. TDK provides automotive-qualified MEMS sensors that are AEC-Q100 tested with PPAP documentation, as well as consumer-grade sensors suited for select automotive use cases. This dual portfolio supports the rapid expansion of telematics, cabin sensing, Advanced Driver Assistance Systems (ADAS), and in-vehicle user experience systems.

Vehicle interior, driver interacting with car infotainment system, with overlays of various tech icons

SmartMotion features for automotive systems

Engineered for precision, safety, and real-time performance in modern vehicle platforms
Icon depicting a calendar

Automotive-grade reliability

 Deliver long-term durability and reduce qualification risk

Icon depicting a classic mercury thermometer showing a reading of a high temperature

High-performance inertial sensing

Enables superior accuracy in positioning, safety, ADAS, and vision systems

Icon depicting a locked pad lock

Easy integration and scalability

Ready-to-use and pin-to-pin compatibility within product family. Reference code and Application notes available to cut engineering time

Featured video

Sensor Solutions for Next-Gen Steering & Braking | Sensors Converge 2025 Highlights

See our sensor solutions including advanced 2D Hall-effect and TMR angle sensors, designed to deliver unmatched precision for steering and braking applications. 

Automotive-grade sensors applications

Fuel your automotive innovations with SmartAutomotive sensors

Photograph of a vehicle’s in-cabin screen display with parking assistance interface

Dead reckoning systems

6-axis IMUs maintain accurate positioning when GPS/GNSS is weak or unavailable, fusing gyro and accelerometer data to track vehicle movement in tunnels, parking structures, and other signal-limited environments 

Gam

Vehicle to vehicle location

The accelerometer and gyroscope data fusion provides incredibly accurate location data for vehicle to vehicle systems and infrastructure 

Extreme close-up on rear view camera lens and housing on a white vehicle

Vision systems

6-axis IMUs enable camera image stabilization to compensate for road vibrations, allowing crisp and stable rear-view image s in electronic mirrors 

Driver’s POV looking over steering wheel to virtual display overlay on traffic ahead

Augmented reality HUD

High-performance 6-axis IMUs enable overlay projection stabilization, significantly increasing drivers’ awareness of surroundings 

Driver’s POV looking over steering wheel to virtual display overlay on traffic ahead

Telematics

The accelerometer enables crash detection, which can trigger emergency calls, and the gyroscope allows for vehicle positioning and driving style analysis 

Electric vehicle charging with power cable plugged in with modern technology information overlaid on image

Lift gate control

Door control systems use accelerometer and gyroscope sensors to monitor doors’ dynamic conditions during automatic movement 

Photograph of interior of car with a pair of hands holding a diagnostic device for vehicles

In-vehicle infotainment

6-axis IMU sensors enable advanced features and deliver a superior user navigation experience for voice assistance, gesture detection, and more 

Streaks of light created by headlights and tail lights of vehicles driving around a curved road

Smart antenna

6-axis IMUs in combination with GNSS enables local positioning computing, simplifying smart antenna installation as it requires only a power connection

GitHub resources

20680

IAM-20680 sensor family

Source code of dedicated Linux driver and Android sensors HAL can be found on our public GitHub page

Featured automotive-grade products

Explore our SmartAutomotive sensor solutions

iam-20680hv

IAM-20680HV

High-Value SmartAutomotive™ 6-Axis MotionTracking® MEMS Device for Automotive Applications

High-value 6-­axis device featuring a programmable gyroscope, on-­chip 16-­bit ADCs and much more. 

Great for Dead Reckoning, Vehicle to Vehicle location, and Vision Systems 

iam-20685

IAM-20685HP

Automotive 6-axis MotionTracking® MEMS Device for ADAS and Autonomous Driving Applications

Grade 1 6-axis Motion Tracking device for Automotive safety applications with ASIL-B rating 

iam-20689

IAM-20689

Automotive 6-axis MotionTracking® MEMS Device for ADAS and Autonomous Driving Applications

Grade 1 6-axis motion tracking device for automotive safety applications with up to ASIL-D rating 

iam-20381

IAM-20381HT

High Performance Automotive Grade2 3-Axis Accelerometer

Grade2 3-­axis accelerometer MotionTracking device for Automotive non-safety applications 

IAM-20680HT

IAM-20680HT

High-Temperature SmartAutomotive™ 6-Axis MotionTracking® MEMS Device for Automotive Applications

The newest 6-­axis automotive device featuring two programmable interrupts, a 4096-­byte FIFO, programmable gyroscope, on-­chip 16-­bit ADCs and much more. 

Great for Dead Reckoning, Vehicle to Vehicle location, and Telematics 

Development kits

Complete hardware and software platforms for rapid development of automotive motion sensing systems

DK-20680HT: Blue PCB with many small chips and components attached to it

DK-20680HT

Development Kit for IAM-20680HT Automotive Grade Motion Sensor

DK-20680HT is a comprehensive development platform for IAM-20680HT, a MEMS 6-axis automotive grade inertial motion sensor qualified according to AEC-Q100 reliability matrix. It is equipped with an on-board IAM-20680HT sensor.

DK-20680HP: Blue PCB with many small chips and components attached to it

DK-20680HP

Development Kit for IAM-20680HP Automotive Grade Motion Sensor

DK-20680HP is a comprehensive development platform for IAM-20680HP, a MEMS 6-axis automotive grade inertial motion sensor qualified according to AEC-Q100 reliability matrix. It is equipped with an on-board IAM-20680HP sensor.

Support and resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?