Home|Applications|Automotive & Mobility
Photograph of the interior of a car, including steering wheel and dashboard, from the driver’s perspective

Automotive and mobility applications

Sensing solutions for precision, reliability, and stability for ADAS, vehicle dynamics, and next-generation mobility

Photograph of a vehicle’s in-cabin screen display with parking assistance interface

Automotive-qualified sensors engineered for safety-critical mobility applications

TDK’s portfolio supports next-generation automotive and mobility systems with a broad range of sensing technologies. From steering and braking to electrified powertrains, ADAS, and in-cabin experiences, our solutions help enable safer, more efficient, and more intelligent mobility across passenger vehicles, two-wheelers, and e-bikes.  

Designed to meet the most demanding automotive standards, our solutions perform consistently across wide temperature ranges, harsh vibration environments, and long operational lifetimes

 

Discover the TDK advantage in automotive and mobility

Engineered for reliability, precision, and performance across the next generation of automotive and mobility systems
Icon depicting a vehicle behind a shield with a checkmark

Automotive-grade reliability

Reliable performance for all automotive applications up to safety-critical systems

Simplified line icon depicting puzzle pieces coming together.

Broad sensing portfolio

Motion, magnetic, current & temperature sensing

Icon depicting a vehicle motor

Electrification ready

Optimized for e-motors, inverters, and batteries. Including battery shock detection.

Simplified line icon depicting an arrow hitting the bullseye of a target

High precision

Accurate sensing for control & safety functions

Icon depicting a shield with a check mark

Rugged and robust

Designed for harsh environments

Icon depicting a certified document or patent

System know-how

Application expertise across mobility platforms 

Featured video

SmartAutomotive™ by InvenSense

TDK’s SmartAutomotive family of MotionTracking® devices are designed with unique automotive needs in mind, for Safety and non-Safety critical applications, making them ideal to support the rapid growth of technological features in automobiles. Watch an explanation by Alberto Marinoni

Explore our automotive & mobility applications

TDK sensing technologies support critical automotive and mobility functions across the vehicle

Extreme close-up on rear view camera lens and housing on a white vehicle

Safety systems

Motion sensing for vehicle stability and safety functions

Automotive-grade 6-axis motion sensors provide essential motion data for ADAS, headlight leveling, dead reckoning, vehicle dynamics monitoring, and airbag control units.

Driver’s POV looking over steering wheel to virtual display overlay on traffic ahead

In-cabin applications

Sensing solutions for enhanced driver experience

6-axis motion sensors enable precise motion tracking for augmented reality head-up displays, positioning systems, smart door controls, and electronic mirror stabilization.

Herable

Integrated Chassis Systems

Precision sensing for vehicle control and stability

Magnetic and motion sensing technologies enhance vehicle control across steering, braking, and stability systems, supporting electric power steering, electronic braking systems, stability control units, and active suspension platforms.

Electric vehicle charging with power cable plugged in with modern technology information overlaid on image

Integrated power

Sensing solutions for electrified drivetrain systems

Advanced current and magnetic sensing technologies enable efficient inverter control and electrified drivetrain performance across EV traction inverters, on-board chargers, DC-DC converters, and integrated e-axle systems

Close-up on brake and accelerator pedals in an automatic transmission car

Human Machine Interface (HMI)

Reliable sensing for driver input detection

Stray-field immune magnetic sensing solutions delivering accurate and reliable driver input detection. Supports accelerator and brake pedals, shift-by-wire systems, and electronic actuation modules.

Close-up of electric car engine showing vehicle battery and coolant containers

Thermal management systems

Sensing solutions for efficient thermal control

Integrated sensing and motor control technologies optimize thermal performance and system protection in coolant pumps, battery cooling systems, HVAC actuators, grille shutter actuators, and thermal control valves.

TDK logo and tagline 'In Everything, Better' with text that reads 'SmartMotion® for Smart Glasses" superimposed on background image featuring two pairs of smart glasses.

Chassis & body systems

Position and proximity sensing for vehicle systems

Magnetic and position sensing technologies support closures, seat systems, and body electronics requiring accurate position detection and reliable operation.

Gaming

E-bikes & micromobility

Sensing solutions for lightweight electric mobility

Motion and magnetic sensing technologies enable motor control, rider input detection, safety functions, and performance optimization in e-bikes and micromobility platforms.

TDK Sensors powering automotive and mobility applications

From vehicle dynamics and positioning to in-cabin interaction, advanced sensing enables intelligent automotive systems

Auto

Automotive Motion

MEMS motion sensing for vehicle dynamics and positioning

TDK automotive-grade MEMS IMUs provide accurate motion and orientation awareness for modern vehicles, enabling positioning, vehicle stability control, and advanced driver assistance systems (ADAS).

  • Track vehicle motion and orientation for navigation and positioning
  • Support stability control and vehicle dynamics monitoring
  • Enable motion sensing for ADAS and safety systems
Auto

SmartSound™

MEMS Microphones for voice and acoustic awareness for in-cabin systems

SmartSound microphones provide high-performance audio sensing for automotive environments, enabling clear voice communication and intelligent sound detection in vehicles.

  • Capture voice commands for infotainment and in-vehicle assistants
  • Detect acoustic events and cabin activity
  • Support clear communication and hands-free interaction 
Sensors

SmartMagnetics

TMR sensors for precise angle sensing for automotive systems

SmartMagnetics TMR sensors provide high-precision magnetic sensing for angle and position measurement in demanding automotive environments, enabling reliable control in steering, motors, and vehicle systems.

  • Measure steering and motor angle with high-precision sensing
  • Detect rotational movement in actuators and control systems
  • Deliver reliable performance in harsh automotive environments
Health and Fitness

SmartMagnetics

Hall sensors for magnetic position and speed sensing

Hall sensors provide robust magnetic sensing for position and speed detection in automotive motors, steering systems, actuators, and body electronics.

  • Detect motor position and rotational speed
  • Monitor actuator movement and mechanical position
  • Enable durable contactless sensing in automotive systems  
Auto

Trusted Positioning

Inertial navigation system for accurate positioning in all environments

Trusted Positioning combines inertial sensors with geomagnetic and wireless signals to deliver accurate vehicle positioning even when GNSS signals are unavailable.

  • Maintain positioning when GPS signals are lost
  • Support dead-reckoning for vehicle navigation
  • Improve location accuracy for mobility applications
Multiple printed circuit boards arranged in a pattern

Current sensors

Electrical current monitoring for vehicle systems

Current sensors provide accurate current measurement for electric vehicles and automotive electronics, supporting efficient power management and system protection.

  • Measure current in EV batteries and power electronics
  • Enable efficient motor and inverter control
  • Protect vehicle systems through real-time current monitoring
Close-up of electric car engine showing vehicle battery and coolant containers

Temperature sensors

Thermal monitoring for vehicle systems

Temperature sensors provide accurate temperature monitoring for batteries, power electronics, motors, and other critical automotive systems.

  • Monitor battery temperature for EV battery management
  • Protect power electronics through thermal sensing
  • Maintain system reliability with real-time temperature monitoring

Featured automotive grade sensors

iam-20680hv

IAM-20680HV

High-Value SmartAutomotive™ 6-Axis MotionTracking® MEMS Device for Automotive Applications

High-value 6-­axis device featuring a programmable gyroscope, on-­chip 16-­bit ADCs and much more. 

Great for Dead Reckoning, Vehicle to Vehicle location, and Vision Systems 

iam-20685

IAM-20685HP

Automotive 6-axis MotionTracking® MEMS Device for ADAS and Autonomous Driving Applications

Grade 1 6-axis Motion Tracking device for Automotive safety applications with ASIL-B rating 

iam-20689

IAM-20689

Automotive 6-axis MotionTracking® MEMS Device for ADAS and Autonomous Driving Applications

Grade 1 6-axis motion tracking device for automotive safety applications with up to ASIL-D rating 

iam-20381

IAM-20381HT

High Performance Automotive Grade2 3-Axis Accelerometer

Grade2 3-­axis accelerometer MotionTracking device for Automotive non-safety applications 

IAM-20680HT

IAM-20680HT

High-Temperature SmartAutomotive™ 6-Axis MotionTracking® MEMS Device for Automotive Applications

The newest 6-­axis automotive device featuring two programmable interrupts, a 4096-­byte FIFO, programmable gyroscope, on-­chip 16-­bit ADCs and much more. 

Great for Dead Reckoning, Vehicle to Vehicle location, and Telematics 

Support and resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?