The ICS-40310 is a high-performance MEMS microphone with a combination of very low power consumption, high SNR, and a tiny package. Running from a 1 V supply, the ICS-40310 consumes only 16 μA of current while providing a 64 dB SNR with an analog 4.5 kΩ impedance output. These features, combined with the benefits of MEMS technology, reflow solder compatibility, and a highly stable response over time and temperature, make the ICS-40310 an ideal microphone choice for always-on power-sensitive mobile devices. The ICS-40310 is pin-compatible with the INMP504 and INMP510.

Product Details

Part # Market Status Output Port Location SNR AOP Sensitivity Package Size LF Cutoff
UNITS: dBA dB SPL dBV (mm) Hz
ICS-40310
ICS-40310
Production Analog Bottom 64 112 -37 3.35 × 2.5 × 0.98 90

Documentation & Resources

Features

  • Low Current Consumption: 16 μA
  • Small Surface-Mount Package: 3.35 × 2.5 × 0.98 mm
  • High SNR of 64 dBA
  • Sensitivity of −37 dBV
  • 0.9 V to 1.3 V Supply
  • Single-Ended Analog Output
  • Compatible with Sn/Pb and Pb-Free Solder Processes
  • RoHS/WEEE Compliant

TPI car

row of bicycles

TRACK map 2

TRACK map

    Contact Us Directly

    If you would like more information about our Trusted Location Solutions, please fill out the information below and we will get back to you as soon as we can.










    RIDE map

    loading