Note: The ICS-40638 and ICS-40638 EVB are marked as EOL and are not recommended for new designs.
Simple evaluation board which allows for quick evaluation of the ICS-40638 analog MEMS microphone. The small size and low profile of the flexible PCB enables direct placement of the microphone into a prototype or an existing design for an in situ evaluation. The evaluation board consists of a bottom port microphone soldered to a flexible PCB with color-coded wires attached. The only other component on the board is a 0.1μF supply bypass capacitor.
Please refer to the App Note below “AN-000048 – PDM Digital Output MEMS Microphone Flex Evaluation Board User Guide” for more detailed information.
The ICS-40638 is an analog MEMS microphone with very high dynamic range and capable of operation up to 105°C. The ICS-40638 includes a MEMS microphone element, an impedance converter, and a differential output amplifier.
Other high-performance specifications include 138 dB SPL acoustic overload point, tight ±1 dB sensitivity tolerance and enhanced immunity to both radiated and conducted RF interference.
The ICS-40638 is available in a small 3.50 mm × 2.65 mm × 0.98 mm bottom port surface-mount package.
| Part # | Market Status | Output | Port Location | SNR | AOP | Sensitivity | Package Size | LF Cutoff |
|---|---|---|---|---|---|---|---|---|
| UNITS: | dBA | dB SPL | dBV | (mm) | Hz | |||
![]() ICS-40638 |
Production | Analog | Bottom | 63 | 138 | -43 | 3.50 × 2.65 × 0.98 | 35 |