T5919

T5828

T5837

T5838

T5848

SmartSound One

T3903

T5808

T5818

ICM-52000

ICS-41350

ICS-40212

T4086

ICS-40638

ICS-40800

T4076

ICS-40740

ICS-40214

ICS-40618

ICS-40720

ICS-40730

ICS-40619

ICS-40310

INMP510

T3902

ICS-43434

ICS-41351

ICS-43432

INMP621

INMP521

INMP522

ICS-40300

ICS-40216

Note: The INMP510 is marked as EOL and is not recommended for new designs.

The INMP510 is an RF-hardened, high performance, very low noise, low power, analog output, bottom-ported omnidirectional MEMS microphone. The INMP510 consists of a MEMS microphone element, an impedance converter, and an output amplifier. The INMP510 sensitivity specification makes it an excellent choice for both near field and far field applications. The INMP510 is pin-compatible with the INMP504 microphone.

The INMP510 has very high SNR and extended wideband frequency response, resulting in natural sound with high intelligibility. Low current consumption enables long battery life for portable applications.

The INMP510 is available in an ultra-miniature 3.35 mm × 2.5 mm × 0.98 mm surface-mount package.


Product Details

Part # Market Status Output Port Location SNR AOP Sensitivity Package Size LF Cutoff
UNITS: dBA dB SPL dBV (mm) Hz

Not Recommended for New Designs

Part # Market Status Output Port Location SNR AOP Sensitivity Package Size LF Cutoff
UNITS: dBA dB SPL dBV (mm) Hz
INMP510
INMP510
NR/ND Analog Bottom 65 124 -38 3.35 x 2.5 x 0.98 60

Documentation & Resources

Features

  • Tiny, 3.35 mm × 2.50 mm × 0.98 mm Surface-Mount Package
  • Non-Inverted Signal Output
  • Omnidirectional Response
  • High SNR of 65 dBA
  • Sensitivity of −38 dBV
  • Sensitivity Tolerance of ±2 dB
  • Extended Frequency Response from 60 Hz to 20 kHz
  • Enhanced RF Performance
  • 124 dB SPL Acoustic Overload Point
  • Low Current Consumption: 180 µA
  • Single-Ended Analog Output
  • High PSR of −78 dBV
  • Compatible with Sn/Pb and Pb-Free Solder Processes
  • RoHS/WEEE Compliant