Home  ›  Solutions  ›  SmartSound  ›  Digital Microphones  ›  T3903

T3903

Analog MEMS Microphone with High SNR in Small Package Size

Note: The T3903 is marked as EOL and is not recommended for new designs.

The T3903 is a multi-mode, low noise digital MEMS microphone in a small package. The T3903 consists of a MEMS microphone element and an impedance converter amplifier followed by a fourth-order Σ‑Δ modulator. The digital interface allows the pulse density modulated (PDM) output of two microphones to be time multiplexed on a single data line using a single clock.

The T3903 has multiple modes of operation: High Quality, Low‑Power (AlwaysOn), and Sleep. The T3903 has high SNR in all operational modes. It has 133dB SPL AOP in High Quality Mode and 120 dB SPL AOP in Low‑Power mode.

The T3903 is available in a standard 3.5 × 2.65 × 0.98 mm surface-mount package. It is reflow solder compatible with no sensitivity degradation.

T3903

EOL


Featured Markets

  • Smartphones
  • Microphone arrays
  • Tablet computers
  • Cameras
ProductPackage
Size
OutputPort
Location

SNR
(dBA)
AOP
(dB SPL)
Sensitivity
(dbfs)
LF Cutoff
(Hz)
Status
Purchase

T3903
3.5 × 2.65 × 0.98PDMBottom66133-3740EOL
(T5838
recommended)

T3903 Features & Benefits

  • 3.5 × 2.65 × 0.98 mm surface-mount package
  • Extended frequency response from 40 Hz to >20 kHz
  • Sleep Mode: 9 μA
  • Fourth-order Σ-Δ modulator
  • Digital pulse density modulation (PDM) output
  • Compatible with Sn/Pb and Pb-free solder processes
  • RoHS/WEEE compliant

    Contact Us Directly

    If you would like more information about TDK sensors, please fill out the form below and we will get back to you as soon as we can.