T5919

T5828

T5837

T5838

T5848

SmartSound One

T3903

T5808

T5818

ICM-52000

ICS-41350

ICS-40212

T4086

ICS-40638

ICS-40800

T4076

ICS-40740

ICS-40214

ICS-40618

ICS-40720

ICS-40730

ICS-40619

ICS-40310

INMP510

T3902

ICS-43434

ICS-41351

ICS-43432

INMP621

INMP521

INMP522

ICS-40300

ICS-40216

T5919

Bottom Port PDM Digital Output Multi-Mode Microphone

Note: The T5919 is marked as EOL and is not recommended for new designs.

The T5919 is a multi-mode, low noise digital MEMS microphone in a small package. The T5919 consists of a MEMS microphone element and an impedance converter amplifier followed by a fourth-order Σ‑Δ modulator. The digital interface allows the pulse density modulated (PDM) output of two microphones to be time multiplexed on a single data line using a single clock.

The T5919 has multiple modes of operation: High Quality, Low‑Power (AlwaysOn), and Sleep. The T5919 has high SNR in all operational modes. It has 135 dB SPL AOP in High Quality Mode and 120 dB SPL AOP in Low‑Power mode.

The T5919 is available in a standard 3.5 × 2.65 × 0.98 mm surface-mount package. It is reflow solder compatible with no sensitivity degradation. The package integrates a Particle Ingress Filter (PIF) for enhanced robustness to environmental contaminants such as water and dust.

T5919

EOL


Featured Markets

  • Smartphones
  • Microphone arrays
  • Tablet computers
  • Cameras
ProductPackage
Size
OutputPort
Location

SNR
(dBA)
AOP
(dB SPL)
Sensitivity
(dbfs)
LF Cutoff
(Hz)
Status
Purchase

T5919
3.5 × 2.65 × 0.98PDMBottom64.5135-4140EOL
(T5838
recommended)

T5919 Features & Benefits

  • 3.5 × 2.65 × 0.98 mm surface-mount package
  • Extended frequency response from 40 Hz to >20 kHz
  • Sleep Mode: 9 µA
  • Fourth-order Σ-Δ modulator
  • Digital pulse density modulation (PDM) output
  • Compatible with Sn/Pb and Pb-free solder processes
  • RoHS/WEEE compliant
  • Features PIF (Particle Ingress Filter) to enhance product robustness to water & dust