NOT RECOMMENDED FOR NEW DESIGNS
The ICM-20603 is a 6-axis MotionTracking device for Augmented Reality / Virtual Reality applications that combines a 3-axis gyroscope, 3-axis accelerometer, in a small 3x3x0.75mm (16-pin LGA) package. In addition, the ICM-20603 comes with a compatible 1KHz 9-axis low latency and accurate heading sensor fusion library to create a platform for compelling new sensor-rich VR devices.
ICM-20603 includes on-chip 16-bit ADCs, programmable digital filters, an embedded temperature sensor, and programmable interrupts. The device features an operating voltage range down to 1.71V. Communication ports include I2C and high speed SPI at 10MHz.
| Part # | Gyro Full Scale Range | Gyro Sensitivity | Gyro Rate Noise | Accel Full Scale Range | Accel Sensitivity | Digital Output | Logic Supply Voltage | Operating Voltage Supply | Package Size |
|---|---|---|---|---|---|---|---|---|---|
| UNITS: | (°/sec) | (LSB/°/sec) | mdps/rtHz | (g) | LSB/g | (V) | (V) | (mm) | |
![]() ICM-20603 |
±250 ±500 ±1000 ±2000 |
131 65.5 32.8 16.4 |
±4mdps/√Hz |
±2 ±4 ±8 ±16 |
16384 8192 4096 2048 |
I²C or SPI | VDD | 1.71 - 3.45 | 3x3x0.75 |