Home  ›  Solutions  ›  SmartMotion  ›  6-Axis  ›  ICM-20609

ICM-20609

High Performance 6-Axis MEMS MotionTracking® Device and 4 Kbyte FIFO and Thin Package

The ICM-20609 is a 6-axis MotionTracking device that combines a 3-axis gyroscope, 3-axis accelerometer, in a small 3 × 3 × 0.75 mm (16-pin LGA) package.

  • Large 4K-byte FIFO to reduce traffic on the serial bus interface, and reduce power consumption by allowing the system processor to burst read senGyroscope programmable FSR of ±250dps, ±500dps, ±1000dps and ±2000dps
  • Accelerometer with Programmable FSR of ±2g, ±4g, ±8g and ±16g
  • EIS FSYNC support

ICM-20609 includes on-chip 16-bit ADCs, programmable digital filters, an embedded temperature sensor, and programmable interrupts. The device features an operating voltage range down to 1.71V. Communication ports include I²C and high speed SPI at 8MHz.

ICM-20609


Target Markets

  • Mobile phones and tablets
  • Drones
  • Motion-based game controllers
  • 3D remote controls for Internet connected DTVs and set top boxes, 3D mice
  • Wearable sensors for health, fitness and sports

Product Details

ProductPackage Size
(mm)
Gyro Full Scale Range
(dps)
Gyro Sensitivity
(LSB/°/sec)
Gyro Rate Noise
(mdps/rtHz)
Accel Full Scale Range
(g)
Accel Sensitivity
(LSB/g)
Digital Output
 
Logic Supply Voltage
(V)
Operating Voltage
(V)
Purchase

ICM-20609
3 × 3 × 0.75±250
±500
±1000
±2000
65.5
32.8
16.4
8.2
±2
±4
±8
±16
8192
4096
2048
1024
I²C or SPIVDD1.71 - 3.45

Features & Benefits

  • User-programmable interrupts
  • Wake-on-motion interrupt for low power operation of applications processor
  • 4K-byte FIFO buffer enables the applications processor to read the data in bursts
  • On-Chip 16-bit ADCs and Programmable Filters
  • Host interface: 8MHz SPI or 400kHz Fast Mode I²C
  • Digital-output temperature sensor
  • VDD operating range of 1.71 to 3.45V
  • MEMS structure hermetically sealed and bonded at wafer level
  • RoHS and Green compliant

Documentation & Resources

Datasheet / Product BriefVersionUpdatedDownload
DS-000106 – ICM-20609 Datasheet1.52018-03-15Datasheet
App Notes & User GuidesVersionUpdatedDownload

    Contact Us Directly

    If you would like more information about TDK sensors, please fill out the information below and we will get back to you as soon as we can.