Home › Solutions › SmartMotion › 6-Axis › ICM-40609-D |
ICM-40609-DDesigned for DronesThe ICM-40609-D is a 6-axis MEMS MotionTracking™ device that combines a 3-axis gyroscope and a 3-axis accelerometer designed for the drone market. The ICM-40609-D is form factor compatible with our legacy drone devices – making the transition to the latest offering incredibly simple. The ICM-40609-D takes advantage of a state-of-the-art architecture design that enhances the IMU’s performance and accuracy over temperature, making it the ideal drone solution to control the stability of the platform during long flight times that may experience high temperature shifts. The ICM-40609-D has a max ODR of 32 KHz, making it the best sampling rate available in a consumer device. The ability to capture data at such a high ODR allows for customers to easily find any anomalies or errors that need to be addressed during flight. The accel Full Scale Range has also been increased to 32g, allowing for substantial linear movement to be easily tracked. |
|
Product | Package Size (mm) | Gyro Full Scale Range (dps) | Gyro Sensitivity (LSB/°/sec) | Gyro Rate Noise (mdps/rtHz) | Accel Full Scale Range (g) | Accel Sensitivity (LSB/g) | Digital Output | Logic Supply Voltage (V) | Operating Voltage (V) | Purchase |
---|---|---|---|---|---|---|---|---|---|---|
ICM‑40609‑D | 3 × 3 × 0.91 44-pin LGA | ±15.625 ±31.25 ±62.5 ±125 ±250 ±500 ±1000 ±2000 | 2097.2 1048.6 524.3 262 131 65.5 32.8 16.4 | 4.5 | ±4 ±8 ±16 ±32 | 8192 4096 2048 1024 | I²C or SPI | 1.71 – 3.6 | ||
DK‑40609-D | Comprehensive evaluation platform for ICM-40609-D. It enables quick development and evaluation of the ICM-40609-D with the eMD software package. |
|
|
Datasheet / Product Brief | Version | Updated | Download |
---|---|---|---|
DS-000330 – ICM-40609-D Datasheet | 1.2 | 2022-06-07 | ![]() |
App Notes & User Guides | Version | Updated | Download |
---|---|---|---|
AN-000393 – IMU PCB Design and MEMS Assembly Guidelines | 2.0 | 2025-03-18 | |
AN-000323 – SmartMotion Development Kit | 1.2 | 2022-10-05 |
Environment / RoHS / Packaging Info | Version | Updated | Download |
---|---|---|---|
AN-000393 (pg. 20) – IMU PCB Packaging Info | 1.4 | 2024-01-19 | |
QAR-001-00 – InvenSense RoHS 2.0 | 9.1 | 2023-02-08 |
Software (Note: Account required to download) | Version | Uploaded | Download |
---|---|---|---|
SmartMotion Installer w/ MotionLink | 4.2.18 | 2024-10-09 | |
DK-40609-D SmartMotion eMD | 2.0.0 | 2023-05-11 |
|