Home  ›  Solutions  ›  SmartMotion  ›  6-Axis  ›  MPU-6050

MPU-6050

Six-Axis (Gyro + Accelerometer) MEMS MotionTracking™ Device

Note: The ICM-42670-P is the recommended replacement for the EOL MPU-6050.

The MPU-6050™ parts are the world’s first MotionTracking devices designed for the low power, low cost, and high-performance requirements of smartphones, tablets and wearable sensors.

The MPU-6050 incorporates InvenSense’s MotionFusion™ and run-time calibration firmware that enables manufacturers to eliminate the costly and complex selection, qualification, and system level integration of discrete devices in motion-enabled products, guaranteeing that sensor fusion algorithms and calibration procedures deliver optimal performance for consumers.

The MPU-6050 devices combine a 3-axis gyroscope and a 3-axis accelerometer on the same silicon die, together with an onboard Digital Motion Processor™ (DMP™), which processes complex 6-axis MotionFusion algorithms. The device can access external magnetometers or other sensors through an auxiliary master I²C bus, allowing the devices to gather a full set of sensor data without intervention from the system processor. The devices are offered in a 4 × 4 × 0.9 mm QFN package.

The InvenSense MotionApps™ Platform that comes with the MPU-6050 abstracts motion-based complexities, offloads sensor management from the operating system, and provides a structured set of APIs for application development.

For precision tracking of both fast and slow motions, the parts feature a user-programmable gyro full-scale range of ±250, ±500, ±1000, and ±2000 °/sec (dps), and a user-programmable accelerometer full-scale range of ±2g, ±4g, ±8g, and ±16g. Additional features include an embedded temperature sensor and an on-chip oscillator with ±1% variation over the operating temperature range.

MPU-6050

EOL


Key Features

  • Smartphones
  • Tablets
  • Wearable Sensors

Product Details

ProductPackage Size
(mm)
Gyro Full Scale Range
(dps)
Gyro Sensitivity
(LSB/°/sec)
Gyro Rate Noise
(mdps/rtHz)
Accel Full Scale Range
(g)
Accel Sensitivity
(LSB/g)
Digital Output
 
Logic Supply Voltage
(V)
Operating Voltage
(V)
Purchase

MPU‑6050
4 × 4 × 0.91
24-pin QFN
±250
±500
±1000
±2000
131
65.5
32.8
16.4
0.005±2
±4
±8
±16
16384
8192
4096
2048
I²C

Features & Benefits

  • Digital-output of 6-axis MotionFusion data. 9-axis fused data from Motion Processing Library
  • Tri-Axis angular rate sensor (gyro) with a sensitivity up to 131 LSBs/dps and a full-scale range of ±250, ±500, ±1000, and ±2000dps
  • Tri-Axis accelerometer with a programmable full scale range of ±2g, ±4g, ±8g and ±16g
  • Reduced settling effects and sensor drift by elimination of board-level cross-axis alignment errors between accelerometers and gyroscopes
  • Digital Motion Processing™ (DMP™) engine offloads complex MotionFusion, sensor timing synchronization and gesture detection
  • MotionApps™ Platform support for Android, Linux, and Windows
  • Embedded algorithms for run-time bias and compass calibration in library. No user intervention required
  • Digital-output temperature sensor
  • Digital input on FSYNC pin to support video Electronic Image Stabilization and GPS
  • Programmable interrupt supports gesture recognition, panning, zooming, scrolling, and shake detection
  • VDD Supply voltage range of 2.375V–3.46V; VLOGIC (MPU-6050) at 1.8V±5% or VDD
  • Gyro operating current: 3.6mA (full power, gyro at all rates)
  • Gyro + Accel operating current: 3.8mA (full power, gyro at all rates, accel at 1kHz sample rate)
  • Accel low power mode operating currents: 10µA at 1Hz, 20µA at 5Hz, 70µA at 20Hz, 140µA at 40Hz
  • Full Chip Idle Mode Supply Current: 5µA
  • 400kHz Fast Mode I²C or up to 20MHz SPI (MPU-6000 only) serial host interfaces
  • User self test
  • 10,000g shock tolerant
  • Smallest and thinnest package for portable devices (4 × 4 × 0.9 mm QFN)
  • RoHS and Green compliant

    Contact Us Directly

    If you would like more information about TDK sensors, please fill out the information below and we will get back to you as soon as we can.