TDK SmartSound MEMS microphones are Ideal for consumer products like TWS earbuds and wearables

Home  ›  Solutions  ›  SmartAutomotive  ›  Automotive Product Details

SmartAutomotive™

Product Details

Product
IAM-20680HV

IAM-20689

IAM-20685HP

IAM-20680HT

IAM-20680HP

IAM-20381HT
Purchase
StatusProductionProductionProductionProductionProductionProduction
Automotive Safety Integrity Level (ASIL)n/aISO26262:2018 - for systems up to ASIL-DISO26262:2018 - for ASIL-B systemsn/an/an/a
Key Attribute6-axis automotive device (3-axis gyroscope and 3-axis accelerometer)6-axis automotive device (3-axis gyroscope and 3-axis accelerometer)6-axis automotive device (3-axis gyroscope and 3-axis accelerometer)6-axis automotive device (3-axis gyroscope and 3-axis accelerometer)6-axis automotive device (3-axis gyroscope and 3-axis accelerometer)3-axis MotionTracking accelerometer
Target Market & Applications
  • Navigation Systems Aids
  • Lift Gate Motion Detection
  • Vehicle Location
  • View Camera Stabilization & Vision Systems
  • Head-up display (HUD)
  • Car Alarm
  • Traction control systems (TCS)
  • Electronic stability control (ESC)
  • Roll stability control (RSC)
  • Pitch stability control (PSC)
  • Rollover airbag systems (ROS)
  • Adaptive cruise control (ACC)
  • Adaptive front-lighting systems (AFS)
  • ADAS
  • Other safety chassis stability
  • Navigation
  • Telematics and V2X
  • Autonomous Driving
  • Automated parking
  • ADAS
  • Dead Reckoning
  • High precise positioning
  • Vision system image stabilization
  • Navigation Systems Aids
  • Lift Gate Motion Detection
  • Vehicle Location
  • View Camera Stabilization & Vision Systems
  • Head-up display (HUD)
  • Car Alarm
  • Navigation Systems Aids
  • Lift Gate Motion Detection
  • Vehicle Location
  • View Camera Stabilization & Vision Systems
  • Head-up display (HUD)
  • Car Alarm
  • Mid-end navigation Systems
  • Lift Gate Motion Detection
  • Vehicle Location
  • Car Alarm
  • Telematics
# Axes666663
SensorsAccel + GyroAccel + GyroAccel + GyroAccel + GyroAccel + GyroAccel
ADC ResolutionOn-chip 16-bit ADCOn-chip 16-bit ADCOn-chip 16-bit ADCOn-chip 16-bit ADCOn-chip 16-bit ADCOn-chip 16-bit ADC
FeaturesProgrammable digital filters, two programmable interrupts, wake-on-motion detection, embedded self-testProgrammable digital filters, embedded self-Test, up to 10 MHz Serial Peripheral Interface (SPI) with CRC-based error-detecting code algorithmProgrammable digital filters, embedded self-Test, up to 10 MHz Serial Peripheral Interface (SPI) with CRC-based error-detecting code algorithmProgrammable digital filters, two programmable interrupts, wake-on-motion detection, embedded self-testProgrammable digital filters, one programmable interrupt, wake-on-motion detection, embedded self-testProgrammable digital filters, one programmable interrupts, wake on motion detection, embedded self-test
# of Interrupt Pins211212
Package TypeLGA 16-leadsDQFN 24-leads (wettable flanks)DQFN 24-leads (wettable flanks)LGA 16-leadsLGA 16-leadsLGA 16-leads
Package Size (mm)3 × 3 × 0.754.5 × 4.5 × 1.14.5 × 4.5 × 1.13 × 3 × 0.753 × 3 × 0.753 × 3 × 0.75
Temperature Operating Range-40°C to 105°C-40°C to 125°C-40°C to 125°C-40°C to 105°C-40°C to 105°C-40°C to 105°C

Gyroscope
Specs

FSR (dps)±125/±250/±500/±1000up to ±1966up to ±1966±250/±500/±1000/±2000±250/±500/±1000/±2000n/a
Gyroscope ZRO (dps)±0.8±0.1 (typ)±0.1 (typ)±0.8±0.8n/a
Gyroscope ZRO Variation over T (dps)±1 (from -40°C to 105°C)±0.14 (typ)±0.14 (typ)±1 (from -40°C to 105°C)±0.9 (from -40°C to 105°C)n/a
Gyroscope Cross-Axis Sensitivity (%)±1±0.3 (typ)±0.3 (typ)±1±5n/a
Gyroscope Nonlinearity (%)±0.1%±0.01 (typ)±0.01 (typ)±0.1%±0.1%n/a
Gyroscope Noise (dps/√Hz)0.0050.005 (typ)0.005 (typ)0.0050.005n/a
Gyroscope Output Data Rate (Hz)4 to 8k8k8k4 to 8k4 to 8kn/a

Accelerometer
Specs

FSR (g)±2/4/8/16up to ±16up to ±16±2/4/8/16±2/4/8/16±2/4/8/16
Accelerometer ZGO (mg)±50±8 (typ)±8 (typ)±50±40±50
Accelerometer ZGO Variation over T (mg)±50 (from -40°C to 105°C)±6 (typ)±6 (typ)±50 (from -40°C to 105°C)±15 (from -40°C to 105°C)±50 (from -40°C to 85°C)
Accelerometer Cross-Axis Sensitivity (%)±1±0.3 (typ)±0.3 (typ)±1±5±5
Accelerometer Nonlinearity (%)±0.05±0.4 (typ)±0.4 (typ)±0.05±0.05±0.25
Accelerometer Noise (μg/√Hz)135<200<200135135135
Accelerometer Output Data Rate (Hz)4 to 4k8k8k4 to 4k4 to 4k4 to 4k

General
Specs

Bus InterfaceSPI; I²CSPI with CRCSPI with CRCSPI; I²CSPI; I²CSPI; I²C
FSYNC SupportYesN/AN/AYesYesYes
Memory (FIFO)N/AN/AN/A4 Kbytes4 Kbytes512 bytes
Current consumption Normal mode (mA)3<10<10330.39
Datasheet

    Contact Us Directly

    If you would like more information about TDK sensors, please fill out the information below and we will get back to you as soon as we can.


    Contact us here for information about our microphone offerings